PLC AC500 and AC31

ABB PLC’s is suitable for all types of machines and applications.

A maximum of options for all-round benefits

Optimized processes, minimised costs, higher profitability – the AC500 offers you a maximum of options for ensuring that crucial bit of extra added value. The wide choice of communication couplers enables you to customize the automation system to suit your own individual requirements. Thanks to the AC500’s scalability and its modularized platform concept, you can configure precisely the automation system you need. It’s these unique advantages that render the AC500 so enormously cost-efficient, safe and user-friendly.

The AC500 – persuasive advantages

  • Scalable control
  • Wide choice of communication and field bus couplers
  • User-selectable coupler types for simultaneous operation
  • Fast replacement thanks to plug-in modules
  • A single software package for the entire range
  • Seamless integration of control system and field devices
  • Attractive price-performance ratio

Profit from maximized solutional multiplicity
The AC500 completely redefines the term “flexibility”. By virtue of its up-to-the-future field bus plug technology, the field-bus-neutral system can be easily connected up to almost any desired field bus. Its scalability offers a maximized multiplicity of solutions for accurate handling of every automation job – all that’s needed is a quick replacement of the CPU or simply 5 expansion using I/O modules. ABB has thus met its customers’ forceful requests for individually tailored automation systems, with concomitant enhancement of market opportunities and growth potentials.
The small number of modules means fewer spare parts and correspondingly low storage costs. Since only one standardized software package and consistently harmonized hardware are used for the entire AC500 range, the outlay for software, training and support is reduced to a minimum – intelligence that pays off for you!


AC31

With the integrated built-in I/O and communication couplers, AC31 is a competitive solution in the minimum of space.
The range is based on 2 main CPU types :
  • Low end 40&50 series CPU’s with 14 built –in I/O, expandable locally with up to 6 I/O extensions or expandable through the fieldbus bus CS31 with remote I/O, 24VDC, 120VAC or 230VAC power supply,
  • Powerful 90 series CPU’s with up-to 40 built-in I/O expandable through the field bus CS31 with remote I/O, built in communication protocol like PROFIBUS DP master/slave, DeviceNet, Ethernet, ARCNET, 24VDC power supply
A slot PLC with CS31 fieldbus bus interface and ARCNET allows a fast response time between the embedded PLC program and the PC application through internal RAM. A Profibus DP or DeviceNet boards can be connected. ASCII, MODBUS master/slave, modem communication are integrated in all types of CPU’s. All products are approved from the main register of shipping societies..

Documentation and downloads

  • Please select category
Brochure
New/updated document A great start to a successful future - AC500-eCo, ideal for small applicationsEnglish
0.60 MB
A new dimension of flexibility: the AC500 scalable PLCEnglish
0.73 MB
AC 31-S - Distributed Safety Control System with AC31 Safety FieldbusEnglish
0.88 MB
AC31, Intelligent Automation solutionsEnglish
0.63 MB
AC500 - the scalable PLC for customized automationEnglish
2.65 MB
Control IT, AC31 / S500 automation technologyEnglish
0.95 MB
New/updated document Focusing on sunshine - AC500, ideal for solar-tracking photovoltaic systemsEnglish
0.64 MB
S500 – the innovative I/O system with field-bus-neutral FBP technologyEnglish
3.97 MB
Successful together on every course - Automation from ABBEnglish
2.90 MB
Catalogue
Automation Products 2006English
0.05 MB
Automation Products 2006English
0.52 MB
Certificate
ABS Certificate - PM571, PM581, EC581, PM582, PM590, PM591, TB511, TB511,TB521, TB541, AX521, AX522, AO523, AI523, AC522, DI524, DC505, DC522, DC523, DC532, DC541, DC551, DX522, DX531, PD501, TU505, TU506, TU515, TU516, TU531, TU532, TU541, TU542, TU551, TU552, CM572, CM575, CM577, CM578, MC502 - Distributed Automation PLC AC500English
German
0.28 MB
BV Certificate - PM571, PM581, EC581, PM582, PM590, PM591, TB511, TB511,TB521, TB541, AX521, AX522, AO523, AI523, DI524, DC505, DC522, DC523, DC532, DC541, DC551, DX522, DX531, PD501, TU505, TU506, TU515, TU516, TU531, TU532, TU541, TU542, TU551, TU552, CM572, CM575, CM577, CM578, MC502 - Distributed Automation PLC AC500English
French
German
0.30 MB
DNV Certificate - PM571, PM581, EC581, PM582, PM590, PM591, TB511, TB511,TB521, TB541, AX521, AX522, AO523, AI523, DI524, DC505, DC522, DC523, DC532, DC541, DC551, DX522, DX531, PD501, TU505, TU506, TU515, TU516, TU531, TU532, TU541, TU542, TU551, TU552, CM572, CM575, CM577, CM578, MC502 - Distributed Automation PLC AC500English
1.06 MB
GL Certificate - PM571, PM581, EC581, PM582, PM590, PM591, PM783F, TB511,TB521, TB541, TB711F, AX522, AX722F, AX521, AO523, AI523, AI723F, AC522, DI524, DC505, DC522, DC523, DC532, DC732F, DC541, DC551, DI524, DX522, DX531, PD501, TU505, TU506, TU515, TU516, TU531, TU532, TU541, TU542, , TU551, TU552, TU715F, CM572, CM575, CM577, CM578, MC502, TA524, TA724F - Distributed Automation PLC AC500English
German
0.82 MB
LR Certificate - PM571, PM581, PM582, EC581, PM590, PM591, TB511, TB521, TB541, DC505, AX522, AX521, AO523, AI523, AC522, DI524, DC532, DC522, DC523, DC541, DC551, DX522, DX531, PD501, TU505, TU506, TU515, TU516, TU531, TU532, TU541, TU542, TU551, TU552, CM572, CM575, CM577, CM578, MC502 - Distributed Automation PLC AC500English
0.56 MB
Rina Certificate - PM571, PM581, PM582, TB511, TB521, TB541, DC505, DC551, AX522, AX521, AO523, AI523, AC522, DI524, DC532, DC522, DC523, DX522, DX531, TU505, TU506, TU515, TU516, TU531, TU532, TU551, TU552, CM572, CM575, CM577, CM578, MC502 - Distributed Automation PLC AC500English
0.28 MB
RMRS Certificate - PM571, PM581, EC581, PM582, PM590, PM591, TB511, TB521, TB541, DC551, DC505, DC522, DC523, DC532, DI524, DC541, DX522, DX531, AX521, AC522, AI523, AO523, TU505, TU506, TU 515, TU516, TU531, TU532, TU541, TU542, TU551, TU552, CM572, CM575, CM577, CM578, PD501, MC502 - Distributed Automation PLC AC500English
Russian
0.33 MB
RMRS Certificate - PM571, TB511, DC505, DC522, DC523, DC532, DI524, DX522, AX521, AC522, AI523, AO523, TU505, TU506, TU 515, TU516, TU531, TU532, TU551, TU552, CM572, CM575, CM577, CM578, MC502 - Distributed Automation PLC AC500English
Russian
0.36 MB
TÜV Rheinland Certificat / Zertifikat. Safety PLC / Sicherheit-SPS. Advant Controller 31-S (AC31-S)English
German
0.25 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp329 7d30d8724a8ae469c125705300359170