CEM11-FBP

CEM11-FBP-35

 
 
 
 Loading Images..
General Information
Extended Product Type:
CEM11-FBP-35
Product ID:
1SAJ929200R0035
EAN:
4013614388613
Catalog Description:
CEM11-FBP.35 Earth Leakage Monitor 35 Ø
Long Description:
CEM11-FBP.35 Earth Leakage Monitor 35
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Motor Controllers
  • »
  • Universal Motor Controller Accessories
 
Ordering
EAN:
4013614388613
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85444995
Dimensions
Product Net Width:
100.0 mm
Product Net Height:
31.0 mm
Product Net Depth:
79.0 mm
Product Net Weight:
0.205 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
100.0 mm
Package Level 1 Height:
31.0 mm
Package Level 1 Length:
79.0 mm
Package Level 1 Gross Weight:
0.205 kg
Environmental
Ambient Air Temperature:
Operation 0 …. +60 °C
Storage -40 …+75 °C
RoHS Status:
No declaration needed
Additional Information
Degree of Protection:
IP20
IIT Publishing Status:
Level 0 - Information enabled
Mounting Position:
Any
Product Main Type:
CEM11-FBP
Product Name:
Earth Leakage Monitor
Rated Control Supply Voltage (Us):
24 V DC
Rated Frequency (f):
Main Circuit 50 / 60 Hz
Setting Range:
0.1 ... 3.4 A
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
RoHS Information:
Classifications
ETIM 4.0:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 5.0:
EC001604 - Fieldbus, decentr. periphery - communication module
Object Classification Code:
B
UNSPSC:
43171815
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 7f30963c9b248e74c12577440039a51f