Doc No: 9AKK101130D1948
Title: 2 PG (USA) Data Sheet for KRPS Series Single FunctionProgramaCube® Time Delay Relay
Revision: -
File type: pdf
Summary: Choose 1 of 13 Standard Functions
Special Time Ranges and Functions Available
Factory Programmed Microcontroller Circuitry,
+/-0.5% Repeat Accuracy
Isolated 10 A SPDT Output Contacts
Input Voltage from 12...240 V in 2 Ranges
Delays from 100 ms...1000 h in 9 Ranges
Cover page: ![]()