Screw Clamp Terminal Blocks

The screw clamp is the most recognized and widely used connection technology. Entrelec® by ABB's screw clamp connections are strong and secure and also, mount on industry standard DIN rails.

Features:

*Numerous Functions
*Self-Locking Clamp Design
*Funneled Side Entry for up to Two Ferruled or Non-Ferruled Solid or Stranded Wires
*Wide Range of Wire Sizes from 24 AWG to 2 AWG, Solid or Stranded
*Terminal Block Spacing Range of 5 mm to 160.5 mm
*Current Carrying Capacity up to 310 Amps with Rated Voltages
Ranging from 300 to 600
*IP20 Protection (Touch-Safe)
*Complete Line of Accessories, Marking Systems & Ferrules and Tools


This same connection technology is also found in Entrelec® by ABB's Distribution Terminal Blocks, Mini Terminal Blocks (Miniblocks for DIN 2 rail), and in combination with other termination types like IDC Terminal Blocks (ADO System ®), Blocks for 5.08mm Connection (Pluggable Terminal Blocks), and the ATEX product line.

Strong and Secure

*High quality steel offers a very high over-torque resistance
*Threading is 30% longer than competition
*Compatible with aluminum cables
*Self-Locking Clamp:
*Prevents screw loosening
*Controlled locknut effect
*Compensates for the flattening of copper under contact pressure (copper creeping)
*Clamp is protected from harsh environments by a zinc bichromate surface treatment
*Clamp passed IEC 68-2-34 for vibration and temperature
*Clamp passed IEC 68-2-11 for climatic sequence and salin

Documentation and downloads

  • Please select category
Agreement
BUREAU VERITAS 03630 EO BV

English - 0.36 MB - pdf

Brochure
SNK Series Brochure

English - 2.00 MB - pdf

Terminal Blocks, Panorama

English - 9.15 MB - pdf

Catalogue
Connection Products [Entire catalog]

English - 77.36 MB - pdf

Connection Products [Sect. A-Screw clamp terminal blocks]

English - 13.73 MB - pdf

Connection Products [Sect. H-Special applications]

English - 15.33 MB - pdf

Product Selector [CH10-Terminal blocks; Entire chapter]

English - 6.75 MB - pdf

Screw clamp terminal blocks - Main catalogue extract

English - 6.86 MB - pdf

SNK Series Main catalogue

English - 34.34 MB - pdf

Terminal Blocks - Short Form catalog [CH01-Screw clamp]

English - 2.71 MB - pdf

Terminal Blocks - Short form catalog [Entire catalog]

English - 9.10 MB - pdf

Terminal Blocks Insulation Displacement ADO System [CH01-ADO Screw clamp connection]

English - 3.12 MB - pdf

Terminal Blocks Insulation Displacement ADO System [Entire catalog]

English - 9.28 MB - pdf

Declaration of conformity
Status on EU Directive RoHS

English - 0.08 MB - pdf

Leaflet
HVAC/R Heating, Ventilation, Air Conditioning & Refrigeration - Market Applications

English - 0.51 MB - pdf

Material Handling - ABB's Connection Solutions

English - 0.50 MB - pdf

Terminal Blocks Entrelec

English - 3.19 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp329 85e674e4881a31220525722d004d1390