Single-Phase Over- or Undervoltage Monitoring

CM-ESS single-phase over- or undervoltage monitors are used to monitor the proper operation of equipment and control systems.

Adjustable voltage threshold values (trip points) ensure the voltage remains within an acceptable range. Select either over- or undervoltage monitoring. If the voltage exceeds the upper limit or falls below the lower limit the output relay energizes / de-energizes. An adjustable tripping delay prevents nuisance tripping.

Product range overview
Over- or undervoltage monitoring with CM-ESS.1, CM-ESS.2 and CM-ESS.M

Characteristics of CM-ESS.1, CM-ESS.2 and CM-ESS.M voltage monitors

    • Multifunction and single-function devices
    • Devices with 1 or 2 c/o (SPDT) contacts rated 250 VAC at 4 A
    • Measuring ranges up to 600 V AC/DC
    • Selectable open- (normally de-energized) or closed-circuit (normally energized) principle *
    • Adjustable ON- or OFF-delay (0; 0.1 - 30 s)*
    • Adjustable switching hysteresis 3 - 30 %
    • Wide- or single-supply voltage range
    • LEDs for status indication
    • Adjustment of threshold values (trip points), hysteresis and time delays via direct reading scales
    • Setting and operation via front-face operating controls
    • Configurable latching function*
    • RMS measuring principle (any wave form)
    • Frequency range of measured voltages: DC and 15 Hz – 2000 Hz
    • Integrated and snap-fitted front-face marker
    • Sealable transparent cover (accessory)
    • Adapter for screw (surface) mounting (accessory)
              * depending on device
Examples of application
    • Speed monitoring of DC motors
    • Monitoring of battery voltages and other supply networks
    • Monitoring of upper and lower voltage threshold values (trip points)

Documentation and downloads

Brochure
Brochure - "Single-phase current and voltage monitoring relays CM range"

English - 1.49 MB - pdf

Catalogue
Product Selector [CH07-Relays; Timers & Controls]

English - 2.90 MB - pdf

Technical catalogue 2009 - Chapter "Measuring and monitoring relays CM and C5xx range"

English - 6.22 MB - pdf

Certificate
CB Certificate - Measuring and Monitoring Relays CM-N range

English - 0.23 MB - PDF

CB Certificate - Measuring and Monitoring Relays CM-S range

English - 0.23 MB - PDF

CCC Certificate - Measuring and Monitoring Relays CM-N range

English - 0.41 MB - pdf

CCC Certificate - Measuring and Monitoring Relays CM-S range

English - 0.41 MB - pdf

CCC Certificate - Single-phase current and voltage monitoring relays CM range and temperature monitoring relay CM-TCS

English - 0.50 MB - pdf

cUL 508 Certificate - Time Relays CT range, Measuring and Monitoring Relays CM and C51x range, Safety relays C57x, C67xx range

English - 0.05 MB - pdf

Environmental Information - Measuring and Monitoring Relays CM range, C51range, C558 range, Accessories and current transformers CM-CT

English - 0.02 MB - pdf

GL Certificate - Measuring and Monitoring Relays CM-range

English - 0.46 MB - pdf

GOST Certificate - Measuring and Monitoring Relays CM-range

English - 0.80 MB - pdf

RMRS Certificate - Measuring and Monitoring Relays CM range

English - 0.22 MB - pdf

UL 508 Certificate - Time Relays CT range, Measuring and Monitoring Relays CM and C51x range, Safety relays C57x, C67xx range

English - 0.05 MB - pdf

Data sheet
Data sheet - CM-ESS.1 Voltage monitoring relays, single-phase AC/DC

English - 0.39 MB - pdf

Data sheet - CM-ESS.2 Voltage monitoring relays, single-phase AC/DC

English - 0.40 MB - pdf

Data sheet - CM-ESS.M Multifunctional voltage monitoring relay, single-phase AC/DC

English - 0.48 MB - pdf

Declaration of conformity
New/updated document CE Declaration of Conformity - Current and voltage monitoring relays CM-EFS.x, CM-ESS.x, CM-SFS.xx and CM-SRS.xx

English - 0.16 MB - pdf

RoHS Declaration - Single-phase monitors, CM range

English - 0.07 MB - pdf

Status on EU directive RoHS - Measuring and Monitoring Relays CM-ASN,-ASS,-EFN,-ESN,-ESS,-PFN,-PVN,-SRS,-SRN and C558

English - 0.06 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp329 882f59f7d95d7140c12572ee000d52b6