United States of America / English (change preferences)

Electronic Overload relays

E16DU : The new series of electronic overload relays and the advantages of electronic motor protection

The electronic overload relay E16DU is the alternative to the thermal overload relay. The E16DU offers reliable and fast protection in the event of motor overload or phase failure.
The relays and the accessories comply with the major international (IEC), European (EN) and national standards (DIN-VDE, NFC-UTE, BS, etc.) and meet the approval and licensing regulations necessary worldwide.

Broad range of application

Being easy to use like a thermal overload relay and compatible with standard motor applications, the E16DU is convincing, above all, due to its broad setting range. Only five types of the new electronic overload relay, covering a range from 0.1 A to 18.9 A, reliably prevent motor overload. The E16DU units can be used optionally with the ABB contactors A9 to A16 or with the ABB miniature contactors B6 and B7. The overload relays are connected directly to the contactors to form a close-coupled motor starter.

  • Available for starter construction with A Line contactors and separate panel mounting
  • Designed for close couple mounting
  • Separate base mounting available for all overload relays
  • Class 10 adjustable overload relays are standard with all ABB Line starters
  • Reset can also be adjusted to function as a stop button
  • Screwdriver guide holes
  • All terminal screws are available from the front
  • UL File No: E48139
  • CSA File No: LR98336
  • Trip indication
  • Remote trip and reset option available
  • Single phase and phase unbalance protection
  • Isolated alarm circuit (N.O.) contact
  • Ambient compensation: -25°C to +55°C (-13oF to +131oF)
  • Manual test
  • Manual or automatic reset
  • Factory calibrated and tested
  • Wide adjustment range

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

  • Please select category
Brochure
Electronic Overload Relays - New complete range up to 1250 AEnglish
1.19 MB
Electronic Overload Relays; New complete range up to 1250AEnglish
0.57 MB
Panorama Contactors, Motor Protection & AccessoriesEnglish
1.26 MB
Catalogue
Accessories for contactors and contactors relaysEnglish
1.04 MB
Dimensions DrawingsEnglish
3.65 MB
General Technical DataEnglish
1.17 MB
Product SelectorEnglish
1.16 MB
Technical Catalogue thermal overload relays, electronic overload relaysEnglish
1.31 MB
Certificate
UL Certificate - K6, KC6, CA6, CAF6, TAxxxDU, ExxxDU, AB25, AB80, AB200, DB25, DB80, DB200, UMC22 - Mini ContactorEnglish
0.03 MB
CCC Certificate - E80DU, E140DU - Electronic Overload RelaysEnglish
Chinese
0.57 MB
CSA Certificate - E16DU, E200DU, E320DU, E500DU, E800DU - Electronic Overload RelayEnglish
0.23 MB
Not for external distribution DNV Certificate - E16DU, E200DU, E320DU, E500DU, E800DU - Electronic Overload Relay English
0.49 MB
E16DUEnglish
0.27 MB
LR Certificate - E16DU, E200DU, E320DU, E500DU, E800DU - Electronic Overload RelayEnglish
0.21 MB
RMRS Certificate - E16DU, E45DU, E80DU, E140DU, E200DU, E320DU, E500DU, E800DU, E1250DU - Electronic Overload RelaysEnglish
Russian
0.35 MB
Data sheet
Tripping characteristic - Electronic overload relay E16DU, E200DU, E320DU, E500DU, E800DU valid for production date from week 49/07 (0497)English
German
0.08 MB
Declaration of conformity
CE Declaration of Conformity, Overload relay, E1250DUEnglish
0.46 MB
Declaration of conformity - Electronic Overload Relay - E16DU, E45DU, E80DU, E140DU, E200DU, E320DU, E500DU, E800DU, DB16E, DB45E, DB80E, DB140EEnglish
German
0.43 MB
Drawing
Dimension Drawing - E16DU for A 9 ... A 16 contactors (.dxf)English
5.62 MB
Dimension Drawing - E16DU for B 6, B 7 contactors (.dxf)English
4.09 MB
seitp329 896c07810ea7fad9c1256d8e00422015