Switch-Disconnectors - OT

OT25E4

 
 
 
 Loading Images..
General Information
Extended Product Type:
OT25E4
Product ID:
1SCA022352R7330
EAN:
6417019101705
Catalog Description:
OT25E4 Switch-disconnector
Long Description:
Including protected terminal clamps, IP 20. The handle has to be ordered separately.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Switches
  • »
  • Disconnect Switches
 
Ordering
EAN:
6417019101705
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Dimensions
Product Net Width:
48.4 mm
Product Net Height:
70 mm
Product Net Depth:
45 mm
Product Net Weight:
0.13 kg
Container Information
Package Level 1 Units:
10 piece
Package Level 1 Width:
79 mm
Package Level 1 Height:
67 mm
Package Level 1 Gross Weight:
0.13 kg
Technical UL/CSA
Ampere Rating UL/CSA:
25 A
Horse Power Rating UL/CSA:
acc. to UL 200V 7.5 Hp
acc. to UL 208V 7.5 Hp
acc. to UL 240V 7.5 Hp
acc. to UL 480V 15 Hp
acc. to UL 600V 20 Hp
Additional Information
Cable Cross-Section:
0.75...10 mm²
Conventional Free-air Thermal Current (Ith):
q=40°C 32 A
Conventional Thermal Current (Ithe):
Fully Enclosed 32 A
IIT Publishing Status:
Level 0 - Information enabled
Number of Poles:
4
Position of Line Terminals:
Top in - bottom out
Product Main Type:
OT25
Product Name:
Switch-disconnector
Rated Operational Current AC-21A (Ie):
(690V) 25 A
(500V) 25 A
(380 ... 415V) 25 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 25 A
(500 V) 25 A
(690 V) 25 A
Rated Operational Current AC-23A (Ie):
(690 V) 11 A
(380 ... 415 V) 20 A
(500 V) 20 A
Rated Operational Power AC-23A (Pe):
(220 ... 240V) 4 kW
(400V) 9 kW
(415V) 9 kW
(500V) 9 kW
(690V) 9 kW
Certificates and Declarations (Document Number)
BV Certificate:
Declaration of Conformity - CE:
DNV Certificate:
GL Certificate:
KEMA Certificate:
LR Certificate:
RoHS Information:
Classifications
Object Classification Code:
Q
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 8b62048dd17ea524c12571d9003390f6