| Catalogue |
Doc No: 1TRC001022C0201 Title: Express Timers & Controls Revision: - Part: CH06, 07-Liquid Level Ctls; Alt. Relays; Motor monitors File type: pdf Summary: 1TRC001022C0201; Express Timers & Controls; Liquid Level Controls; Alternating Relays; Motor Winding Over Temperature Monitors; CM-ENx; LLC5 Cover page: ![]() Express Timers & Controls |
Doc No: 1TRC001022C0201 Title: Express Timers & Controls Revision: - Part: Entire catalog File type: pdf Summary: 40 page timers and controls catalog offering: ProgramaCube; Multifunction and dedicated time delay relays; solid state timing modules and flashers; voltage monitors and phase monitors; current sensors; liquid level controls, alternating relays and motor winding over temperature monitors; tower and obstruction lighting controls; accessories Cover page: ![]() Express Timers & Controls |
Doc No: 1SXU000023C0202 Title: Product Selector [CH07 Relays; Entire chapter] Revision: - Part: CH07-Timers & Controls; Control Relays; Electronic safety relays File type: pdf Summary: Relays section including: Timers & Controls, Control relays, and Electronic safety relays Cover page: ![]() Product Selector [CH07 Relays; Entire chapter] |
Doc No: 1SXU000023C0202 Title: Product Selector [CH07-Relays; Timers & Controls] Revision: - Part: 07-Relays; Timers & Controls File type: pdf Summary: Timers & Controls section of 1SXU000023C0202 Product Selector Cover page: ![]() Product Selector [CH07-Relays; Timers & Controls] |
Doc No: 2CDC110004C0206_02 Title: Technical catalogue 2009 - Chapter "Measuring and monitoring relays CM and C5xx range" Revision: A File type: pdf Summary: No summary available Cover page: ![]() Technical catalogue 2009 - Chapter "Measuring and monitoring relays CM and C5xx range" |
Doc No: 1TRC001009C0202 Title: Timers and Controls - ABB and SSAC product lines Revision: A Part: CH09-Liquid Level Controls File type: pdf Summary: 1TRC001002C0202; Timers and Controls - ABB and SSAC product lines; liquid level controls; open board; octal plug-in; low level cut off; DIN rail mounting liquid level controls; alternating relays; DIN rail mounting isolation monitors; dual probe; LLC1; LLC4; LLC8; LLC6; LLC2; LLC5; CM-ENE; CM-ENS; CM-ENN; ARP; CM-IWN-AC; CM-IWN-DC; C558.01; C558.02; C558.03; Cover page: ![]() Timers and Controls - ABB and SSAC product lines |
| Certificate |
Doc No: CB_DK-8880 Title: CB Certificate - Measuring and Monitoring Relays CM-E range Revision: A File type: PDF Summary: No summary available Cover page: ![]() CB Certificate - Measuring and Monitoring Relays CM-E range |
Doc No: CB_DK-8882 Title: CB Certificate - Measuring and Monitoring Relays CM-N range Revision: A File type: PDF Summary: No summary available Cover page: ![]() CB Certificate - Measuring and Monitoring Relays CM-N range |
Doc No: CB_DK-8881 Title: CB Certificate - Measuring and Monitoring Relays CM-S range Revision: A File type: PDF Summary: No summary available Cover page: ![]() CB Certificate - Measuring and Monitoring Relays CM-S range |
Doc No: CCC_2005010303165478 Title: CCC Certificate - Measuring and Monitoring Relays CM-E range Revision: A File type: pdf Summary: No summary available Cover page: ![]() CCC Certificate - Measuring and Monitoring Relays CM-E range |
Doc No: CCC_2005010303165477 Title: CCC Certificate - Measuring and Monitoring Relays CM-N range Revision: A File type: pdf Summary: No summary available Cover page: ![]() CCC Certificate - Measuring and Monitoring Relays CM-N range |
Doc No: CCC_2005010303165479 Title: CCC Certificate - Measuring and Monitoring Relays CM-S range Revision: A File type: pdf Summary: No summary available Cover page: ![]() CCC Certificate - Measuring and Monitoring Relays CM-S range |
Doc No: cUL_E140448 Title: cUL 508 Certificate - Time Relays CT range, Measuring and Monitoring Relays CM and C51x range, Safety relays C57x, C67xx range Revision: F File type: pdf Summary: No summary available Cover page: ![]() cUL 508 Certificate - Time Relays CT range, Measuring and Monitoring Relays CM and C51x range, Safety relays C57x, C67xx range |
Doc No: 1SAA981003-2403 Title: Environmental Information - Measuring and Monitoring Relays CM range, C51range, C558 range, Accessories and current transformers CM-CT Revision: A File type: pdf Summary: No summary available Cover page: ![]() Environmental Information - Measuring and Monitoring Relays CM range, C51range, C558 range, Accessories and current transformers CM-CT |
Doc No: GL_96663-95HH Title: GL Certificate - Measuring and Monitoring Relays CM-range Revision: C File type: pdf Summary: No summary available Cover page: ![]() GL Certificate - Measuring and Monitoring Relays CM-range |
Doc No: GOST_6757633 Title: GOST Certificate - Measuring and Monitoring Relays CM-range Revision: B File type: pdf Summary: No summary available Cover page: ![]() GOST Certificate - Measuring and Monitoring Relays CM-range |
Doc No: RMRS_05.04072.011 Title: RMRS Certificate - Measuring and Monitoring Relays CM range Revision: A File type: pdf Summary: No summary available Cover page: ![]() RMRS Certificate - Measuring and Monitoring Relays CM range |
Doc No: UL_E140448 Title: UL 508 Certificate - Time Relays CT range, Measuring and Monitoring Relays CM and C51x range, Safety relays C57x, C67xx range Revision: F File type: pdf Summary: No summary available Cover page: ![]() UL 508 Certificate - Time Relays CT range, Measuring and Monitoring Relays CM and C51x range, Safety relays C57x, C67xx range |
| Data sheet |
Doc No: 9AKK101130D1808 Title: 2 PG (USA) Data Sheet for CM-ENE Single Probe Dry Running (Fill or Pump-up) Revision: - File type: pdf Summary: Single Probe - Drain or Fill Operation;
Monitors and Controls Levels of Conductive Liquids;
Adjustable Sensitivity;
Input Voltage of 24 to 415V in 5 Ranges;
4 Amps, SPST Isolated Relay Contacts;
Probe Voltage 20 to 30VAC;
LED Indicators;
Screw Terminals;
DIN3 Mount or Surface Mount (w/ Adaptor);
0.886 x 3.07 x 3.09 In. (22.5 x 78 x 78.5 mm);
UL/cUL Listed, GL, CE Cover page: ![]() 2 PG (USA) Data Sheet for CM-ENE Single Probe Dry Running (Fill or Pump-up) |
Doc No: 9AKK101130D1809 Title: 2 PG (USA) Data Sheet for CM-ENN Four Probe Drain or Fill with ON or OFF Delay Revision: - File type: pdf Summary: Four Probe - Drain or Fill Operation;
Monitors and Controls Levels of Conductive Liquids;
Adjustable Sensitivity;
Input Voltage of 24 to 415V in 5 Ranges;
0.1 to 10 Seconds On or Off Time Delay;
4 Amps, DPDT Isolated Relay Contacts;
Probe Voltage 20 to 30VAC;
LED Indicators;
Screw Terminals;
DIN3 Mount or Surface Mount (w/ Adaptor);
1.77 x 3.07 x 3.98 In. (45 x 78 x 101 mm);
UL/cUL Listed, GL, CE Cover page: ![]() 2 PG (USA) Data Sheet for CM-ENN Four Probe Drain or Fill with ON or OFF Delay |