Mini Contactors

B6-30-10-P-03

 
 
 
 Loading Images..
General Information
Extended Product Type:
B6-30-10-P-03
Product ID:
GJL1211009R0103
EAN:
4013614051647
Catalog Description:
B6-30-10-P-03 Mini Contactor
Long Description:
The B6-30-10-P mini contactor is a compact 3 pole contactor with 1 auxiliary contact and soldering pins. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the silent coil, a switch position indication and the integrated possibility for rail mounting.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Contactors
  • »
  • Mini Contactors
 
 
  Accessories
Identifier Type Description
GJL1201319R0003 CA6-11M-P CA6-11M-P Auxiliary Contact
GJL1201319R0004 CA6-11N-P CA6-11N-P Auxiliary Contact
GJL1201319R0002 CA6-11E-P CA6-11E-P Auxiliary Contact
Ordering
EAN:
4013614051647
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Dimensions
Product Net Width:
47.5 mm
Product Net Height:
45.5 mm
Product Net Depth:
51.5 mm
Product Net Weight:
0.170 kg
Container Information
Package Level 1 Units:
10 piece
Package Level 1 Width:
108.0 mm
Package Level 1 Height:
69.0 mm
Package Level 1 Length:
247.0 mm
Package Level 1 Gross Weight:
1.775 kg
Package Level 1 EAN:
4013614412981
Technical
Number of Poles:
4
Mini Contactor Type:
Mini Contactor
Rated Operational Voltage:
Auxiliary Circuit 12 ... 240 V DC
Auxiliary Circuit 12 ... 500 V AC DC
Main Circuit 12 ... 690 V AC DC
Rated Frequency (f):
Control Circuit 400 Hz
Control Circuit 50 Hz
Control Circuit 60 Hz
Main Circuit 50 Hz
Main Circuit 60 Hz
Main Circuit DC
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 6 kV
Main Circuit 6 kV
Rated Insulation Voltage (Ui):
690 V
Number of Main Contacts NC:
0
Number of Main Contacts NO:
3
Rated Operational Current AC-1 (Ie):
(220/240V) 40°C 12 A
(220/240V) 55°C 12 A
(380/440V) 40°C 12 A
(380/440V) 55°C 12 A
(690V) 40°C 6 A
(690V) 55°C 6 A
Rated Operational Power AC-3 (Pe):
(220 / 230 / 240V) 2.20 kW
(400V) 4.00 kW
(400V) Three Phase 4.00 kW
(440V) 4.00 kW
(500V) 4.00 kW
(690V) 3.00 kW
Rated Short-time Withstand Current (Icw):
at 40°C Ambient Temp, in Free Air, from a Cold State 10s 64 kA
Number of Auxiliary Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Rated Control Circuit Voltage (Uc):
48 V AC
Coil Operating Limits:
(acc. to IEC 60947-4-1) for AC supply 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)
Degree of Protection:
IP20
Mechanical Durability:
10000000 cycle
Maximum Electrical Switching Frequency:
AC-1 300 cycles per hour
AC-15 600 cycles per hour
AC-3 600 cycles per hour
DC-1 600 cycles per hour
DC-13 600 cycles per hour
DC-3 600 cycles per hour
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Power Loss:
Per Pole 2 W
Standards:
IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-4-1
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C
Storage -40 ... +80 °C
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 15g
Resistance to Vibrations acc. to IEC 60068-2-6:
5g / 5 ... 150 Hz
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Technical UL/CSA
Horse Power Rating UL/CSA:
208V AC Three Phase 1.00 Hp
220 ... 240V AC Three Phase 2.00 Hp
440 ... 480V AC Three Phase 3.00 Hp
550 ... 600V AC Three Phase 1.00 Hp
General Use Rating UL/CSA:
300V AC 16.00 A
Certificates and Declarations (Document Number)
BV Certificate:
CB Certificate:
CCC Certificate:
cUL Certificate:
Declaration of Conformity - CE:
DNV Certificate:
EAC Certificate:
GL Certificate:
LR Certificate:
RMRS Certificate:
RoHS Information:
UL Certificate:
Classifications
Object Classification Code:
Q
ETIM 4.0:
EC000066 - Magnet contactor, AC-switching
ETIM 5.0:
EC000066 - Magnet contactor, AC-switching
UNSPSC:
39121529
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 9820f9430f394dd8c125743b00475f86