Mini Contactors

BC6-30-10-P-05

 
 
 
 Loading Images..
General Information
Extended Product Type:
BC6-30-10-P-05
Product ID:
GJL1213009R0105
EAN:
4013614053375
Catalog Description:
BC6-30-10-P-05 Mini Contactor 220-240VDC
Long Description:
The BC6-30-10-P mini contactor is a compact 3 pole contactor with 1 auxiliary contact and soldering pins. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the noiseless and hum-free coil and a switch position indication.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Contactors
  • »
  • Mini Contactors
 
 
  Accessories
Identifier Description Type Qty Unit Of Measure
GJL1201319R0002 CA6-11E-P Auxiliary Contact CA6-11E-P 1 piece
GJL1201319R0003 CA6-11M-P Auxiliary Contact CA6-11M-P 1 piece
GJL1201319R0004 CA6-11N-P Auxiliary Contact CA6-11N-P 1 piece
Ordering
EAN:
4013614053375
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Dimensions
Product Net Width:
47.5 mm
Product Net Height:
45.5 mm
Product Net Depth:
51.5 mm
Product Net Weight:
0.17 kg
Container Information
Package Level 1 Units:
10 piece
Package Level 1 Width:
108 mm
Package Level 1 Height:
69 mm
Package Level 1 Length:
247 mm
Package Level 1 Gross Weight:
1.775 kg
Package Level 1 EAN:
4013614415128
Technical
Number of Poles:
4
Mini Contactor Type:
Mini Contactor
Rated Operational Voltage:
Auxiliary Circuit 12 ... 240 V DC
Auxiliary Circuit 12 ... 500 V AC/DC
Main Circuit 12 ... 690 V AC/DC
Main Circuit 690 V AC
Rated Frequency (f):
Control Circuit DC
Main Circuit 60 Hz
Main Circuit 50 Hz
Main Circuit DC
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 6 kV
Main Circuit 6 kV
Rated Insulation Voltage (Ui):
690 V
acc. to UL/CSA 600 V
Number of Main Contacts NC:
0
Number of Main Contacts NO:
3
Rated Operational Current AC-1 (Ie):
(220 / 240 V) 40 °C 12 A
(220 / 240 V) 55 °C 12 A
(380 / 440 V) 40 °C 12 A
(380 / 440 V) 55 °C 12 A
(690 V) 40 °C 6 A
(690 V) 55 °C 6 A
Rated Operational Power AC-3 (Pe):
(220 / 230 / 240 V) 2.2 kW
(400 V) 4 kW
(400 V) Three Phase 4 kW
(440 V) 4 kW
(500 V) 4 kW
(690 V) 3 kW
Rated Short-time Withstand Current (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 64 A
Number of Auxiliary Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Rated Operational Current AC-15 (Ie):
(120 V) 4 A
(220 / 240 V) 4 A
(24 V) 4 A
(380 / 400 V) 3 A
(500 V) 2 A
Rated Operational Current DC-13 (Ie):
(110 V) 0.7 A
(220 / 240 V) 0.4 A
(24 V) 2.5 A
Conventional Free-air Thermal Current (Ith):
Main Circuit 12 A
Rated Control Circuit Voltage (Uc):
220 ... 240 V DC
Coil Operating Limits:
(acc. to IEC 60947-4-1) for DC supply 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)
Degree of Protection:
Auxiliary Circuit Terminals IP20
Control Circuit Terminals IP20
Main Circuit Terminals IP20
Mechanical Durability:
10000000 cycle
Minimum Switching Capacity:
17 V
5 mA
Maximum Electrical Switching Frequency:
AC-1 300 cycles per hour
AC-15 600 cycles per hour
AC-3 600 cycles per hour
DC-1 600 cycles per hour
DC-13 600 cycles per hour
DC-3 600 cycles per hour
Mounting on DIN Rail:
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
Power Loss:
at Rated Operating Conditions per Pole 2 W
Standards:
IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-4-1
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C
Storage -40 ... +80 °C
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 15g
Resistance to Vibrations acc. to IEC 60068-2-6:
5g / 5 ... 150 Hz
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Auxiliary Circuit 600 V AC/DC
Full Load Amps Motor Use:
(240 V AC) Single Phase 4.9 A
(440 ... 480 V AC) Three Phase 4.8 A
Horsepower Rating UL/CSA:
(208 V AC) Three Phase 1 Hp
(220 ... 240 V AC) Single Phase 0.5 Hp
(220 ... 240 V AC) Three Phase 2 Hp
(440 ... 480 V AC) Three Phase 3 Hp
(550 ... 600 V AC) Three Phase 1 Hp
General Use Rating UL/CSA:
(300 V AC) 8 A
Certificates and Declarations (Document Number)
BV Certificate:
CB Certificate:
CCC Certificate:
cUL Certificate:
Data Sheet, Technical Information:
Declaration of Conformity - CE:
DNV Certificate:
EAC Certificate:
GL Certificate:
LR Certificate:
RMRS Certificate:
RoHS Information:
Instructions and Manuals:
Classifications
Object Classification Code:
Q
ETIM 4:
EC000066 - Magnet contactor, AC-switching
ETIM 5:
EC000066 - Magnet contactor, AC-switching
ETIM 6:
EC000066 - Power contactor, AC switching
eClass:
7.0 27371003
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 9820f9430f394dd8c125743b00475f86