Technical data for Screw Clamps TBs

M6/8.ST1.IP20

 
 
 
 Loading Images..
General Information
Extended Product Type:
M6/8.ST1.IP20
Product ID:
1SNA115971R1000
EAN:
3472591159714
Catalog Description:
M6/8.ST1.IP20- Screw terminal block- Test disconnect- Grey
Long Description:
M6/8.ST1.IP20 Screw Clamp Terminal Blocks - Disconnect - Grey,6mm² RatedCrossSection, 8mm Spacing G32, TH 35-7.5, TH 35-15 Rail
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Connection Devices
  • »
  • Terminal Blocks
  • »
  • Screw Clamp Terminal Blocks
 
Ordering
EAN:
3472591159714
Minimum Order Quantity:
25 piece
Customs Tariff Number:
85365011
Dimensions
Product Net Width:
8.0 mm
Product Net Height:
77.0 mm
Product Net Length:
47.45 mm
Product Net Depth:
41.0 mm
Product Net Weight:
40.00 g
Container Information
Package Level 1 Units:
25 piece
Package Level 1 Width:
82 mm
Package Level 1 Height:
65 mm
Package Level 1 Length:
265 mm
Package Level 1 Gross Weight:
1.00000 kg
Package Level 1 EAN:
3472591159714
Package Level 2 Units:
250 piece
Package Level 2 Width:
300 mm
Package Level 2 Height:
150 mm
Package Level 2 Length:
500 mm
Package Level 2 Gross Weight:
9.150 kg
Package Level 3 Units:
12000 piece
Product Packing Type:
Box
Environmental
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 150 V
Connecting Capacity-Main Circuit UL/CSA:
Screw Clamp / Rigid 1x 18-8 AWG
Flammability According to UL94:
V0
Additional Information
Color:
Grey
Connecting Capacity-Main Circuit:
Screw Clamp / Flexible 1x 0.5 - 6 mm²
Screw Clamp / Rigid 1x 0.5 - 10 mm²
Connection Type:
Screw clamp
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
Dielectric Test Voltage:
1890 V
Function:
Disconnect
Gauge Type:
A5
IIT Publishing Status:
Level 0 - Information enabled
Insulation Material:
Polyamide
Mounting on DIN Rail:
G32 (32 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
Pollution Degree:
3
Product Main Type:
M6/8.ST
Product Name:
Terminal block
Rated Cross-Section:
6 mm²
Rated Current (In):
Main Circuit 40 A
Rated Impulse Withstand Voltage (Uimp):
8000 V
Rated Short-time Withstand Current (Icw):
for 1.0s 720 A
Rated Voltage (Ur):
630 V
Recommended Screw Driver:
3.5 mm
RoHS Date:
20050818
Spacing:
8 mm
Sub-Function:
With sliding link
Sub-Function 2:
With two yellow test sockets DIA 4 mm 0.157 in
Wire Stripping Length:
13.0 mm
Certificates and Declarations (Document Number)
CSA Certificate:
cUL Certificate:
Declaration of Conformity - CE:
GOST Certificate:
RoHS Information:
Classifications
ETIM 4.0:
EC000902 - (Knife) disconnect terminal block
ETIM 5.0:
EC000902 - (Knife) disconnect terminal block
Object Classification Code:
X
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 9868e1638d9de74dc1256ea200440952