SACE New Emax

E1N 1250 PR122/P-LSIRc In=1250A 4p W MP

 
 
 
 Loading Images..
General Information
Extended Product Type:
E1N 1250 PR122/P-LSIRc In=1250A 4p W MP
Product ID:
1SDA058591R1
EAN:
8015644609375
Catalog Description:
E1N 1250 PR122/P-LSIRc In=1250A 4p W MP
Long Description:
SACE EMAX MOVING PART FOR CIRCUIT-BREAKER E1N 1250A FOUR-POLE OVERCURRENT RELEASE PR122/P-LSIRc R1250 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Circuit Breakers
  • »
  • Power Breakers
  • »
  • Emax
 
Ordering
EAN:
8015644609375
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
414 mm
Product Net Height:
461 mm
Product Net Depth:
396.5 mm
Product Net Weight:
54 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
515 mm
Package Level 1 Height:
600 mm
Package Level 1 Length:
615 mm
Package Level 1 Gross Weight:
67 kg
Package Level 1 EAN:
8015644609375
Additional Information
Electrical Durability:
10000 cycle
30 cycles per hour
Mechanical Durability:
25000 cycle
60 cycles per hour
Number of Poles:
4
Power Loss:
Per Pole 230 W
Product Main Type:
SACE Emax
Product Name:
Mobile Part
Product Type:
CBMP
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current (Ie):
1250 A
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(660V AC) 36 kA
(220V AC) 50 kA
(415V AC) 50 kA
(400V AC) 50 kA
(500V AC) 36 kA
(440V AC) 50 kA
(690V AC) 36 kA
(230V AC) 50 kA
(380V AC) 50 kA
Rated Short-time Withstand Current (Icw):
for 1.0s 50 kA
fro 3.0s 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(415V AC) 50 kA
(380V AC) 50 kA
(690V AC) 36 kA
(220V AC) 50 kA
(500V AC) 36 kA
(400V AC) 50 kA
(660V AC) 36 kA
(230V AC) 50 kA
(525V AC) 36 kA
(440V AC) 50 kA
Rated Uninterrupted Current (Iu):
1250 A
Rated Voltage (Ur):
690 V
Release Type:
EL
Standards:
IEC 60947
Sub-type:
E1
Suitable For:
E1
Suitable for Product Class:
Air Circuit Breakers
Terminal Connection Type:
Withdrawable Circuit-Breakers
Version:
W
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Classifications
ETIM 4.0:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
ETIM 5.0:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
Object Classification Code:
Q
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 99a775013007b066c1257af300552c66