Low Leakage for LED Lamps Fixed Flash Rate at 75 Flashes Per Minute Custom Flash Rate 45 to 150 F.P.M. 0.5 or 1 A Solid State Output 24 V to 240 V AC in 2 Ranges Small Size: 1.5 x 0.94 in. (38 x 23.9 mm)