| OT200KFCC3A | Plastic | 3 | - |
| OT200KFCC3B | Plastic | 3 |
| (690V) 200 A |
| (500V) 200 A |
| (380 ... 415V) 200 A |
|
| OT250KFCC3A | Plastic | 3 | - |
| OT250KFCC3B | Plastic | 3 |
| (690V) 250 A |
| (500V) 250 A |
| (380 ... 415V) 250 A |
|
| OT315KFCC3A | Plastic | 3 | - |
| OT315KFCC3B | Plastic | 3 |
| (690V) 315 A |
| (500V) 315 A |
| (380 ... 415V) 315 A |
|
| OT400DFCC3A | Plastic | 3 | - |
| OT400DFCC3B | Plastic | 3 |
| (690V) 400 A |
| (500V) 400 A |
| (380 ... 415V) 400 A |
|
| OT630KFCC3A | Plastic | 3 | - |
| OT630KFCC3B | Plastic | 3 |
| (690V) 570 A |
| (500V) 570 A |
| (380 ... 415V) 570 A |
|
| OT160EFCC3A | Plastic | 3 | - |
| OT160EFCC3B | Plastic | 3 |
| (690V) 160 A |
| (500V) 160 A |
| (380 ... 415V) 160 A |
|
| OT400DLAA3B | Steel sheet | 3 |
| (690V) 400 A |
| (500V) 400 A |
| (380 ... 415V) 400 A |
|
| OT630KLAA3A | Steel sheet | 3 | - |
| OT630KLAA3B | Steel sheet | 3 |
| (690V) 570 A |
| (500V) 570 A |
| (380 ... 415V) 570 A |
|
| OT800KLAA3B | Steel sheet | 3 |
| (690V) 720 A |
| (500V) 720 A |
| (380 ... 415V) 720 A |
|
| OT160ELAA3C | Steel sheet | 3 | - |
| OT200KLAA3C | Steel sheet | 3 | - |
| OT250KLAA3C | Steel sheet | 3 | - |
| OT315KLAA3C | Steel sheet | 3 | - |
| OT400DLAA3C | Steel sheet | 3 | - |
| OT630KLAA3C | Steel sheet | 3 | - |
| OT160ELAA3A | Steel sheet | 3 | - |
| OT160ELAA3B | Steel sheet | 3 |
| (690V) 160 A |
| (500V) 160 A |
| (380 ... 415V) 160 A |
|
| OT200KLAA3A | Steel sheet | 3 | - |
| OT200KLAA3B | Steel sheet | 3 |
| (690V) 200 A |
| (500V) 200 A |
| (380 ... 415V) 200 A |
|
| OT250KLAA3A | Steel sheet | 3 | - |
| OT250KLAA3B | Steel sheet | 3 |
| (690V) 250 A |
| (500V) 250 A |
| (380 ... 415V) 250 A |
|
| OT315KLAA3A | Steel sheet | 3 | - |
| OT315KLAA3B | Steel sheet | 3 |
| (690V) 315 A |
| (500V) 315 A |
| (380 ... 415V) 315 A |
|
| OT400DLAA3A | Steel sheet | 3 | - |
| OT315KFCC6A | Plastic | 6 | - |
| OT400DAUA3A | Steel sheet | 3 | - |
| OT630KAUA3A | Steel sheet | 3 | - |
| OT160EGCC3A | Plastic | 3 | - |
| OT200KGCC3A | Plastic | 3 | - |
| OT250KGCC3A | Plastic | 3 | - |
| OT400DGCC3A | Plastic | 3 | - |
| OT630KGCC3A | Plastic | 3 | - |
| OT160EFCC6A | Plastic | 6 | - |
| OT160ELAA6A | Steel sheet | 6 | - |
| OT200KFCC6A | Plastic | 6 | - |
| OT200KLAA6A | Steel sheet | 6 | - |
| OT250KFCC6A | Plastic | 6 | - |
| OT250KLAA6A | Steel sheet | 6 | - |
| OT400DFCC6A | Plastic | 6 | - |
| OT315KLAA6A | Steel sheet | 6 | - |
| OT630KFCC6A | Plastic | 6 | - |
| OT400DLAA6A | Steel sheet | 6 | - |
| OT630KLAA6A | Steel sheet | 6 | - |
| OT160EAUA3A | Steel sheet | 3 | - |
| OT200KAUA3A | Steel sheet | 3 | - |
| OT250KAUA3A | Steel sheet | 3 | - |
| OT315KGCC3A | Plastic | 3 | - |
| OT125ALAA3B | Steel sheet | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OT125ALAA3BZ | Steel sheet | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OT160ELAA3BZ | Steel sheet | 3 |
| (690V) 160 A |
| (500V) 160 A |
| (380 ... 415V) 160 A |
|
| OT200KLAA3BZ | Steel sheet | 3 |
| (690V) 200 A |
| (500V) 200 A |
| (380 ... 415V) 200 A |
|
| OT250KLAA3BZ | Steel sheet | 3 |
| (690V) 250 A |
| (500V) 250 A |
| (380 ... 415V) 250 A |
|
| OT315KLAA3BZ | Steel sheet | 3 |
| (690V) 315 A |
| (500V) 315 A |
| (380 ... 415V) 315 A |
|
| OT400DLAA3BZ | Steel sheet | 3 |
| (690V) 400 A |
| (500V) 400 A |
| (380 ... 415V) 400 A |
|
| OT630KLAA3BZ | Steel sheet | 3 |
| (690V) 570 A |
| (500V) 570 A |
| (380 ... 415V) 570 A |
|
| OT800KLAA3BZ | Steel sheet | 3 |
| (690V) 720 A |
| (500V) 720 A |
| (380 ... 415V) 720 A |
|
| OT800KFCC3B | Plastic | 3 |
| (690V) 720 A |
| (500V) 720 A |
| (380 ... 415V) 720 A |
|
| OT1250KLAA3B | - | 3 |
| (500V) 800 A |
| (380 ... 415V) 800 A |
|
| OT1000KLAA3B | - | 3 |
| (500V) 800 A |
| (380 ... 415V) 800 A |
|
| OTP16B3M | Plastic | 3 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTP25B3M | Plastic | 3 |
| (690V) 25 A |
| (500V) 25 A |
| (380 ... 415V) 25 A |
|
| OTP45B3M | Plastic | 3 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTP63B3M | Plastic | 3 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTP125B3B | Plastic | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTP125BA3B | Plastic | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OT800KLAA3C | Steel sheet | 3 | - |
| OTP32B3M | Plastic | 3 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTP16HB3M | Plastic | 3 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTP16HB3U | Plastic | 3 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTP125B3U | Plastic | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTP16BA3M | Plastic | 3 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTP25BA3M | Plastic | 3 |
| (690V) 25 A |
| (500V) 25 A |
| (380 ... 415V) 25 A |
|
| OTP32BA3M | Plastic | 3 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTP45BA3M | Plastic | 3 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTP63BA3M | Plastic | 3 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTP125BA3U | Plastic | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTP16B4M | Plastic | 4 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTP25B4M | Plastic | 4 |
| (690V) 25 A |
| (500V) 25 A |
| (380 ... 415V) 25 A |
|
| OTP32B4M | Plastic | 4 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTP45B4M | Plastic | 4 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTP63B4M | Plastic | 4 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTP125B4B | Plastic | 4 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTP125B4U | Plastic | 4 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTP16B6M | Plastic | 6 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTP25B6M | Plastic | 6 |
| (690V) 25 A |
| (500V) 25 A |
| (380 ... 415V) 25 A |
|
| OTP32B6M | Plastic | 6 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTP45B6M | Plastic | 6 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTP63B6M | Plastic | 6 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTP125B6B | Plastic | 6 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTP125B6U | Plastic | 6 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTP16BA6M | Plastic | 6 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTP25BA6M | Plastic | 6 |
| (690V) 25 A |
| (500V) 25 A |
| (380 ... 415V) 25 A |
|
| OTP32BA6M | Plastic | 6 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTP45BA6M | Plastic | 6 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTP63BA6M | Plastic | 6 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTP125BA6B | Plastic | 6 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTP125BA6U | Plastic | 6 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTP32BA4M | Plastic | 4 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OT1600KLAA3B | Steel sheet | 3 | - |
| OTP16BA4M | Plastic | 4 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTP25BA4M | Plastic | 4 |
| (690V) 25 A |
| (500V) 25 A |
| (380 ... 415V) 25 A |
|
| OTL16B3M | Steel sheet | 3 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTL16B4M | Steel sheet | 4 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTL16B6M | Steel sheet | 6 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTL16BA3M | Steel sheet | 3 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTL16BA4M | Steel sheet | 4 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTL16BA6M | Steel sheet | 6 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTL25B3M | Steel sheet | 3 |
| (690V) 25 A |
| (500V) 25 A |
| (380 ... 415V) 25 A |
|
| OTL25B4M | Steel sheet | 4 |
| (690V) 25 A |
| (500V) 25 A |
| (380 ... 415V) 25 A |
|
| OTL25B6M | Steel sheet | 6 |
| (690V) 25 A |
| (500V) 25 A |
| (380 ... 415V) 25 A |
|
| OTL25BA3M | Steel sheet | 3 |
| (690V) 25 A |
| (500V) 25 A |
| (380 ... 415V) 25 A |
|
| OTL25BA4M | Steel sheet | 4 |
| (690V) 25 A |
| (500V) 25 A |
| (380 ... 415V) 25 A |
|
| OTL25BA6M | Steel sheet | 6 |
| (690V) 25 A |
| (500V) 25 A |
| (380 ... 415V) 25 A |
|
| OTL32B3M | Steel sheet | 3 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTL32B4M | Steel sheet | 4 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTL32B6M | Steel sheet | 6 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTL32BA3M | Steel sheet | 3 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTL32BA4M | Steel sheet | 4 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTL32BA6M | Steel sheet | 6 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTL45B3M | Steel sheet | 3 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTL45B4M | Steel sheet | 4 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTL45BA3M | Steel sheet | 3 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTL45BA4M | Steel sheet | 4 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTL63B3M | Steel sheet | 3 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTL63B4M | Steel sheet | 4 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTL63BA3M | Steel sheet | 3 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTL63BA4M | Steel sheet | 4 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTL100B3B | Steel sheet | 3 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTL100B3U | Steel sheet | 3 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTL100B4B | Steel sheet | 4 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTL100B4U | Steel sheet | 4 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTL100BA3B | Steel sheet | 3 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTL100BA3U | Steel sheet | 3 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTL100BA4B | Steel sheet | 4 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTL100BA4U | Steel sheet | 4 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTL125B3B | Steel sheet | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTL125B3U | Steel sheet | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTL125B4B | Steel sheet | 4 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTL125B4U | Steel sheet | 4 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTL125BA3B | Steel sheet | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTL125BA3U | Steel sheet | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTL125BA4B | Steel sheet | 4 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTL125BA4U | Steel sheet | 4 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTR16B3M | Stainless steel sheet | 3 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTR25B3M | Stainless steel sheet | 3 | - |
| OTR32B3M | Stainless steel sheet | 3 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTR45B3M | Stainless steel sheet | 3 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTR63B3M | Stainless steel sheet | 3 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTR100B3B | Stainless steel sheet | 3 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTR100B3U | Stainless steel sheet | 3 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTR125B3B | Stainless steel sheet | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTR125B3U | Stainless steel sheet | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTR16B4M | Stainless steel sheet | 4 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTR25B4M | Stainless steel sheet | 4 | - |
| OTR32B4M | Stainless steel sheet | 4 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTR45B4M | Stainless steel sheet | 4 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTR63B4M | Stainless steel sheet | 4 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTR100B4B | Stainless steel sheet | 4 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTR100B4U | Stainless steel sheet | 4 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTR125B4B | Stainless steel sheet | 4 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTR125B4U | Stainless steel sheet | 4 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTR16BA3M | Stainless steel sheet | 3 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTR16BA4M | Stainless steel sheet | 4 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTR25BA3M | Stainless steel sheet | 3 | - |
| OTR25BA4M | Stainless steel sheet | 4 | - |
| OTR32BA3M | Stainless steel sheet | 3 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTR32BA4M | Stainless steel sheet | 4 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTR45BA3M | Stainless steel sheet | 3 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTR45BA4M | Stainless steel sheet | 4 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTR63BA3M | Stainless steel sheet | 3 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTR63BA4M | Stainless steel sheet | 4 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTR100BA3B | Stainless steel sheet | 3 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTR100BA4B | Stainless steel sheet | 4 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTR100BA3U | Stainless steel sheet | 3 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTR100BA4U | Stainless steel sheet | 4 |
| (690V) 100 A |
| (500V) 100 A |
| (380 ... 415V) 100 A |
|
| OTR125BA3B | Stainless steel sheet | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTR125BA4B | Stainless steel sheet | 4 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTR125BA3U | Stainless steel sheet | 3 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTR125BA4U | Stainless steel sheet | 4 |
| (690V) 125 A |
| (500V) 125 A |
| (380 ... 415V) 125 A |
|
| OTR16B6M | Stainless steel sheet | 6 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTR16BA6M | Stainless steel sheet | 6 |
| (690V) 16 A |
| (500V) 16 A |
| (380 ... 415V) 16 A |
|
| OTR25B6M | Stainless steel sheet | 6 | - |
| OTR25BA6M | Stainless steel sheet | 6 | - |
| OTR32B6M | Stainless steel sheet | 6 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTR32BA6M | Stainless steel sheet | 6 |
| (690V) 40 A |
| (500V) 40 A |
| (380 ... 415V) 40 A |
|
| OTL45B6B | Steel sheet | 6 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTL45B6U | Steel sheet | 6 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTL63B6B | Steel sheet | 6 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTL63B6U | Steel sheet | 6 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTL45BA6B | Steel sheet | 6 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTL45BA6U | Steel sheet | 6 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTL63BA6B | Steel sheet | 6 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTL63BA6U | Steel sheet | 6 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTR45B6B | Stainless steel sheet | 6 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTR45B6U | Stainless steel sheet | 6 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTR45BA6B | Stainless steel sheet | 6 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTR45BA6U | Stainless steel sheet | 6 |
| (690V) 63 A |
| (500V) 63 A |
| (380 ... 415V) 63 A |
|
| OTR63B6B | Stainless steel sheet | 6 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTR63B6U | Stainless steel sheet | 6 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTR63BA6B | Stainless steel sheet | 6 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| OTR63BA6U | Stainless steel sheet | 6 |
| (690V) 80 A |
| (500V) 80 A |
| (380 ... 415V) 80 A |
|
| BW 363M/TPN GREY | Plastic | 3 | - |
| BW 380M/TPN GREY | Plastic | 3 | - |
| BW 3125M/TPN GREY | Plastic | 3 | - |
| BW 463M/TPSN GREY | Plastic | 4 | - |
| BE 363M/TPN GREY | Plastic | 3 | - |
| BE 380M/TPN GREY | Plastic | 3 | - |
| BW 663M/TPN GREY | Plastic | 6 | - |
| BW 680M/TPN GREY | Plastic | 6 | - |
| BW 480M/TPSN | Plastic | - | - |
| BW 4100M/TPSN | Plastic | - | - |
| BW 4125M/TPSN | Plastic | - | - |
| BA 16 | Plastic | 3 | - |
| BA 316 L | Plastic | 3 | - |
| BW 225 DP | Plastic | 2 | - |
| BW 225 W DP | Plastic | 2 | - |
| BW 325 W TPN | Plastic | 3 | - |
| BW 325 TPN | Plastic | 3 | - |
| BW 325 L TPN | Plastic | 3 | - |
| BW 425 TPSN | Plastic | 4 | - |
| BW 625 TPN | Plastic | 6 | - |
| BW 240 DP | Plastic | 2 | - |
| BW 340 TPN | Plastic | 3 | - |
| BW 440 TPSN | Plastic | 4 | - |
| BW 640 TPN | Plastic | 6 | - |
| KSE 225 DP | Aluminium | 2 | - |
| KSE 325 TPN | Aluminium | 3 | - |
| KSE 425 TPSN | Aluminium | 4 | - |
| KSE 240 DP | Aluminium | 2 | - |
| KSE 340 TPN | Aluminium | 3 | - |
| KSE 440 TPSN | Aluminium | 4 | - |
| KSF 225 DP | Aluminium | 2 | - |
| KSF 325 TPN | Aluminium | 3 | - |
| KSF 425 TPSN | Aluminium | 4 | - |
| KSF 340 TPN | Aluminium | 3 | - |
| KSF 440 TPSN | Aluminium | 4 | - |
| BW 325 Y TPN | Plastic | 3 | - |
| KSF 325 NO/TPN | Aluminium | 3 | - |
| BW 325 K TPN | Plastic | 3 | - |
| SWITCH LABEL 5PCS | - | - | - |
| KSE 363 M/TPN | Aluminium | 3 | - |
| KSE 380M/TPN | Aluminium | 3 | - |
| KSEE 3100 M/TPN | Aluminium | 3 | - |
| KSE 3160 | Aluminium | - | - |
| KSE 3250 | Aluminium | - | - |
| KSE 3315 | Aluminium | - | - |
| KSE 3500 | Aluminium | - | - |
| KSE 3630 | Aluminium | - | - |
| BWE 3100 M/TPN | Plastic | 3 | - |
| OUTLET 10/16 A 250V | Plastic | - | - |
| CST 232 | Plastic | 3 | - |
| 1944125 | - | - | - |
| 99090024 | - | - | - |