"Day-Night" and ESB assortment

ESB24-20-230AC/DC

 
 
 
 Loading Images..
General Information
Extended Product Type:
ESB24-20-230AC/DC
Product ID:
GHE3291402R0006
EAN:
4013614146756
Catalog Description:
ESB24-20-230AC/DC Installation Contactor
Long Description:
The ESB24 installation contactor is a 2 pole contactor suitable for modular switchboards. They are specially designed fitting to modular DIN rail products and for applications where customers want to use the panel design with high finger protection. Installation contactors are used in residential, commercial and industrial applications for the control of single or three-phase loads up to 24 A or switching of control signals. Further features are the noiseless and hum-free DC coil, the integrated overvoltage protection up to 5 kV and a switch position indication. Auxiliary contacts, distance pieces and sealing cover for protection against unauthorized changes are available as accessory.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Contactors
  • »
  • Lighting Contactors
    Products»
  • Low Voltage Products and Systems
  • »
  • Modular DIN Rail Products
  • »
  • Modular DIN Rail Components MDRCs
  • »
  • Lighting Contactors
 
 
  Accessories
Identifier Description Type
GHE3401321R0001 EH04-20 Auxiliary Contact EH04-20
GHE3401321R0002 EH04-11 Auxiliary Contact EH04-11
GHE3201903R0001 ESB-PLK24 Sealing Cover ESB-PLK24
GHE3201902R0001 ESB-DIS Distance Piece ESB-DIS
Ordering
EAN:
4013614146756
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Container Information
Package Level 1 Units:
5 piece
Package Level 1 Width:
89.0 mm
Package Level 1 Height:
69.0 mm
Package Level 1 Length:
183.0 mm
Package Level 1 Gross Weight:
1.170 kg
Package Level 1 EAN:
4013614420696
Dimensions
Product Net Width:
36.0 mm
Product Net Height:
85.0 mm
Product Net Depth:
65.0 mm
Product Net Weight:
0.225 kg
Technical
Rated Frequency (fr):
Control Circuit DC, 50 / 60 / 400 Hz
Main Circuit 50 / 60 Hz
Rated Operational Current AC-1 (Ie):
24 A
Rated Operational Current AC-3 (Ie):
9 A
Rated Operational Power AC-1 (Pe):
230V Single Phase 5.3 kW
400V Three Phase 16 kW
Rated Operational Current AC-7a (Ie):
24 A
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 6 kV
Rated Insulation Voltage (Ui):
500 V
Connecting Capacity-Main Circuit:
Rigid 1x 1.5 ... 10 mm²
Rigid 2x 1.5 ... 4 mm²
Flexible with Ferrule 1x 1.5 ... 10 mm²
Flexible with Insulated Ferrule 1x 1.5 ... 10 mm²
Flexible 1x 1.5 ... 10 mm²
Tightening Torques:
Main Circuit 1 N·m
Control Circuit 0.9 N·m
Wire Stripping Length:
Main Circuit 10 mm
Control Circuit 7 mm
Degree of Protection:
IP20
Electrical Durability:
max. Ie AC-1 150000 cycle
max. Ie AC-3 500000 cycle
Mechanical Durability (
):
1000000 cycle
Number of Poles:
2
Number of Main Contacts NC:
0
Number of Main Contacts NO:
2
Width in Number of Modular Spacings:
2
Pollution Degree:
3
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, IEC 61095
Environmental
Ambient Air Temperature:
Operation -25 …. +55 °C
Storage -40 …+75 °C
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 150 m/s²
Resistance to Vibrations acc. to IEC 60068-2-6:
5g / 3 … 150 Hz
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 480 V AC
Connecting Capacity-Main Circuit UL/CSA:
Stranded 16 ... 8 AWG
Flexible 16 ... 8 AWG
Tightening Torques UL/CSA:
Main Circuit 9 in·lb
Auxiliary Circuit 8 in·lb
Certificates and Declarations (Document Number)
BV Certificate:
CB Certificate:
CCC Certificate:
CSA Certificate:
cUL Certificate:
Declaration of Conformity - CE:
DNV Certificate:
GL Certificate:
GOST Certificate:
RMRS Certificate:
UL Certificate:
Classifications
Object Classification Code:
Q
ETIM 4.0:
EC001653 - Installation contactor for distribution board
ETIM 5.0:
EC001653 - Installation contactor for distribution board

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 a4c94d91f9e26845c1257608003cb497