Technical data

DI524-XC

 
 
 
 Loading Images..
General Information
Extended Product Type:
DI524-XC
Product ID:
1SAP440000R0001
ABB Type Designation:
DI524-XC
EAN:
4016779846356
Catalog Description:
DI524-XC:S500, Digital Input Module 32DI, DI:24VDC, 1-wire, Outdoor&Xtrem Conditions
Long Description:
DI524-XC:S500, Digital Input Module 32DI, DI:24VDC, 1-wire, Outdoor&Xtrem Conditions
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Programmable Logic Controllers PLCs
  • »
  • Distributed Automation I/Os
    Products»
  • PLC Automation
  • »
  • Programmable Logic Controllers PLCs
  • »
  • AC500-XC
  • »
  • S500 I/O modules
 
Supplier Information - DEAPR858
Country of Origin:
Germany (DE)
Criticality:
No
Lead Time:
28.000 day(s)
Made To Order:
No
Maximum Deliver Time:
28 day(s)
Note:
No
Product Availability Class:
Immediately from stock
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DEAPR858EXPU
Storage Location:
554
Ordering
EAN:
4016779846356
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389091
Dimensions
Product Net Width:
68.0 mm
Product Net Height:
76.0 mm
Product Net Length:
63.0 mm
Product Net Weight:
0.110 kg
Environmental
Ambient Air Temperature:
Operation -30...+70 °C
Storage -40...+85 °C
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Additional Information
IIT Publishing Status:
Level 0 - Information enabled
Order Multiple:
1 piece
Product Main Type:
DI524
Product Name:
Distributed Automation I/Os
RoHS Date:
1121
Certificates and Declarations (Document Number)
ABS Certificate:
BV Certificate:
CSA Certificate:
cUL Certificate:
cULus Certificate:
1SAA960000-1709
Declaration of Conformity - CE:
Declaration of Conformity - C-Tick:
Declaration of Conformity - KCC:
DNV Certificate:
GL Certificate:
GOST Certificate:
LR Certificate:
RINA Certificate:
RMRS Certificate:
RoHS Information:
UL Certificate:
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 a7908d396f4f4872c12570a800485e0f