IDC (ADO) Terminal Blocks

World leader in the Insulation displacement technology, Entrelec by ABB offers its ADO system specifically dedicated for harsh environment conditions, such as vibrations, chocks and corrosions (presses, looms, chemistry, petrochemistry,...etc).

The ADO systems is the only existing system for which the connection process is independant from the operator. It guarrranties a perfect repeatability and reliability of connection.

Furthermore, thanks to its connection speed (the fastest on the market), ADO system offers substantial productivity savings.
The ADO system range is very complete and meet many application needs. A large number of functions is available starting from simple feed-through blocks up to sensor-actuator blocks, and also switch and fuse blocks. The range is available in ADO/ADO and ADO/Screw versions for standards and mini-blocks.

Applications
Automation, instrumentation, railway, harsh environment (Chemical, petrochemical, etc...), other

Features and Benefits
The tool guarantee a high level of safety and reliability of connection process :
  • Eliminates all risks due to the preparation fo the wire
  • High corrosion resistance
  • High vibration resistance
  • Fast wiring process
  • The most complete range in the IDC market.

Characteristics
  • Wire range : 0.22 to 4 mm2
  • Spacing : 5 to 8 mm
  • Current : 13.5 to 32 A

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for Switzerland

    seitp329 a801cd283e1b6ad5482579340016747c