Insulation Monitors

CM-IWS.1

 
 
For sale but "Obsolete", replaced by 1SVR730660R0100
 
 Loading Images..
General Information
Extended Product Type:
CM-IWS.1
Product ID:
1SVR630660R0100
EAN:
4013614405525
Catalog Description:
CM-IWS.1 Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC
Long Description:
CM-IWS.1 Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Electronic Relays and Controls
  • »
  • Insulation Monitors
    Parts & Services»
  • Drives
  • »
  • Medium voltage AC drives
  • »
  • Special purpose drives
  • »
  • ACS6000
 
 
  SparePartUsedOnList
Identifier Description Qty Unit Of Measure
ACS 6000 No Description Available 1 piece
Supplier Information - BRAPR001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRAPR001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - CHNOR001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHNOR001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - CLABB001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CLABB001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - CNIAB001
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CNIAB001EXPU
Supplier Information - DEAPRMLC
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DEAPRMLCEXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - DKSER001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DKSER001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - DUABB001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Obsolete
Quote Only:
No
Stocked At Warehouses:
DUABB001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - DUABB003
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DUABB003EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - EESER001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
EESER001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - EGAUT001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
EGAUT001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - ESATD001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
ESATD001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - FIPSE
Note:
No
Criticality:
No
Product Availability Class:
Price valid until current stock lasts. Price and availability may subsequently change, please check replacement/alternative part
Alternative Product Reference:
Country of Origin:
Germany (DE)
Lead Time:
26 day
Warranty Return:
Product under warranty must be returned
Supplier Information - FISER001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
FISER001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - FRAUT001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
FRAUT001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - GBINS001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
GBINS001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - GRABB001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
GRABB001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - INABBRLC
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABBRLCEXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - ITIND002
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
ITIND002EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - NLABB021
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
NLABB021EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - NOATDRLC
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
NOATDRLCEXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - PLCEN005
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
PLCEN005EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - PTMIM
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
PTMIMEXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - RUIBS001
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
RUIBS001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - SEABB065
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
SEABB065EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - SGIND002
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
SGIND002EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - SGRDC002
Country of Origin:
Germany (DE)
Lead Time:
26 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
SGRDC002EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - USABB251
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USABB251EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - ZATAD021
Configuration Only:
No
Country of Origin:
Germany (DE)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
ZATAD021EXPU
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4013614405525
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Replacement Product ID (NEW):
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
81 mm
Package Level 1 Height:
106 mm
Package Level 1 Length:
26 mm
Package Level 1 Gross Weight:
0.163 kg
Package Level 1 EAN:
4013614405525
Dimensions
Product Net Width:
22.5 mm
Product Net Depth:
100 mm
Product Net Height:
78 mm
Product Net Weight:
0.133 kg
Technical
Function:
Unearthed AC systems
Unearthed DC systems
Unearthed mixed AC / DC systems
Up to 250 V AC
Up to 300 V DC
Measuring Range:
1 ... 100 kΩ
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Output:
1 c/o (SPDT) contact
System Leakage Capacitance (CE):
10 µF
Terminal Type:
Screw Terminals
Environmental
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Certificates and Declarations (Document Number)
CB Certificate:
CCC Certificate:
cULus Certificate:
Data Sheet, Technical Information:
Declaration of Conformity - CE:
GL Certificate:
Instructions and Manuals:
RMRS Certificate:
RoHS Information:
Classifications
ETIM 4:
EC001444 - Insulation and earth fault monitoring relay
ETIM 5:
EC001444 - Insulation and earth fault monitoring relay
ETIM 6:
EC001444 - Insulation and earth fault monitoring relay
eClass:
7.0 27371807
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 aa698fcc010d0833c12572fe002fd79a