Miniature Circuit Breakers

MCBs protect installations against overload and short-circuit, warranting reliability and safety for operations.

System pro M compact S200 series are current limiting overcurrent protective devices. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the magnetic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 25 kA) and rated currents (up to 63A). Depending on the product range, New System pro M compact S200 series comply with

• IEC/EN 60898-1
• IEC/EN 60947-2
• UL 1077
• UL 489
• CSA 22.2 No. 235
• CSA 22.2 No. 5

allowing the use for residential, commercial and industrial applications.

Miniature circuit breakers (MCBs)

For domestic/residential installations in defined markets up to 6 kA breaking capacity 3 / 4,5 / 6 kA
• Compact Home SH 200 T, SH 200 L, SH 200

For domestic or small commercial installations up to 10 kA breaking capacity
• pro M compact S200, S200S, S200 M

For industrial installations up to 25 kA breaking capacity
• pro M compact S200, S200M, S200P, S200U, S200UP, S200UDC
• S280UC, S290

For commercial and industrial applications with high breaking capacities and special features / accessories
• S200P, S220, S290
• S500, S800

Special selective MCB (SMCB) with dedicated upstream and downstream selectivity are available in the ranges
• S700
• S750

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for Switzerland

    seitp329 acb47612bf190730c125702000510989