Tina

Tina 7A

 
 
 
 Loading Images..
General Information
Extended Product Type:
Tina 7A
Product ID:
2TLA020054R0700
EAN:
7350024451894
Catalog Description:
Tina 7A, Safety Adapter Tina
Long Description:
Adaptation unit for dynamic circuits. Tina 7A for installation on DIN rails in Electrical cabinets. Electrical connection via detachable terminal blocks. Tina 7A is used for emergency stops in the same Electrical cabinet.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Safety Products
  • »
  • Safety Adapter Units
 
Ordering
EAN:
7350024451894
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Dimensions
Product Net Width:
0.062 m
Product Net Height:
0.013 m
Product Net Depth:
0.046 m
Product Net Weight:
0.035 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
0.1 m
Package Level 1 Height:
0.015 m
Package Level 1 Length:
0.17 m
Package Level 1 Gross Weight:
0.037 kg
Additional Information
Product Main Type:
Tina
Product Name:
Safety Adapter Tina
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:

DOWNLOADS

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 b22c978bef299a12c125786c004b8871