Motorized Switch-Disconnectors

OTM400E4M230C

 
 
 
 Loading Images..
General Information
Extended Product Type:
OTM400E4M230C
Product ID:
1SCA115336R1001
EAN:
6417019477145
Catalog Description:
OTM400E4M230C Motorized switch-disconnector
Long Description:
4-pole, motor operated, base mounted switch-diconnector with handle for manual operation, terminal bolt kit, handle and spare fuse storage clip and male connector for control circuit
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Switches
  • »
  • Motorized Switch-Disconnectors
 
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Popular Downloads
Data Sheet, Technical Information:
Dimensions
Product Net Width:
386 mm
Product Net Height:
185 mm
Product Net Depth:
237 mm
Product Net Weight:
9.4 kg
Technical
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 400 A
(500 V) 400 A
(690 V) 400 A
(1000 V AC) 400 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 400 A
(500 V) 400 A
(690 V) 400 A
Rated Operational Current AC-23A (Ie):
(500 V) 400 A
(380 ... 415 V) 400 A
(690 V) 400 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 220 kW
(500 V) 280 kW
(690 V) 400 kW
Conventional Free-air Thermal Current (Ith):
q = 40 °C 400 A
Conventional Thermal Current (Ithe):
Fully Enclosed 400 A
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
1000 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 65 kiloampere rms
Rated Short-time Withstand Current (Icw):
for 1 s 15 kiloampere rms
Motor Operational Voltage:
220 ... 240 V AC
Power Loss:
at Rated Operating Conditions per Pole 10 W
Pollution Degree:
3
Handle Type:
Direct mounted handle
Fourth Pole Position:
Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Switches Operating Mechanism:
Mechanism at the End of the Switch
Distance Between Phases:
Standard
Position of Line Terminals:
Top In - Bottom Out
Operating Mode:
Front operated
Standards:
IEC 60947-3
Special Functions:
No
Mounting Type:
Base mounting
Number of Poles:
4
Terminal Type:
Lug terminals
Tightening Torque:
30 ... 44 N·m
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Instructions and Manuals:
RoHS Information:
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
255 mm
Package Level 1 Length:
460 mm
Package Level 1 Height:
253 mm
Package Level 1 Gross Weight:
9.4 kg
Package Level 1 EAN:
6417019477145
Classifications
Object Classification Code:
Q
ETIM 5:
EC000216 - Switch disconnector
ETIM 6:
EC000216 - Switch disconnector
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 b24266c79bdbc61ec12577290031f657