SACE Tmax

The SACE Tmax family is now available as a complete range of moulded case circuit-breakers up to 3200 A.

All the circuit-breakers, both three-pole and four-pole, are available in the fi xed version; the sizes T2, T3, T4 and T5 in the plug-in version and T4, T5, T6, T7 and T8 in the withdrawable one as well. With the same frame size, the circuit-breakers in the Tmax family, are available with different breaking capacities and different rated uninterrupted currents.

Click on the arrow to see the movie:

List of movies:
 - n°  1: Tmax Animation 1
 - n°  2: Tmax Animation 2
 - n°  3: Tmax Animation 3
 - n°  4: Tmax Animation 4
 - n°  5: Tmax Animation 5
 - n°  6: Tmax T1..3 Animation 6
 - n°  7: Tmax T1..3 Animation 7
 - n°  8: Tmax T1..3 Animation 8
 - n°  9: Tmax T1..3 Animation 9
 - n° 10: Tmax Animation 10
You can also download the movies via the link in the Download Section (to the right)

The electric arc interruption system used on the SACE Tmax circuit-breakers allows the short-circuit currents of very high value to be interrupted extremely rapidly. The considerable opening speed of the contacts, the dynamic blasting action carried out by the magnetic field and the structure of the arcing chamber contribute to extinguishing the arc in the shortest possible time, notably limiting the value of the specific let-through energy and the current peak.

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 b33882d222a164a4c1257a9b0036a400