Universal Motor Controller UMC22-FBP

The Universal Motor Controller UMC22-FBP provides high-grade motor protection and control for the current range 0.24 up to 63 A with one type.

For higher currents up to 850 A additional protection current transformers are available.
With the integrated FieldBusPlug interface the UMC22-FBP can be connected to different fieldbuses
using the appropriate type of FieldBusPlug. But stand-alone operation - without FieldBusPlug - is just as good possible.

6 digital inputs and 3 relay outputs offer to realize a wide range of predefined control functions and applications such as Direct start, Star-delta start including Local operation via digital inputs and others as selected by parameters.

The status of the digital inputs, detailed diagnosis information and the parameters are accessible via the fieldbus (supposed the fieldbus offers the appropiate features).
LEDs on the UMC22-FBP monitor ’Ready’, ’Motor On’ or ’Fault’. Additional the Control Panel ACS100-PAN (separate delivery) offers similar access to all important information. The Control Panel is necessary to set the fieldbus slave address and can be snapped in on the front of the UMC22-FBP.
Also the overload protection behaviour and other functions can be changed by parameters in a wide range. The control function "Overload" is dedicated to use the UMC22-FBP like an overload relay with or without fieldbus connection. The other control functions can be used stand alone also.

Documentation and downloads

Brochure
Cost reduction due to higher comfort - Service tool for FBP field devicesEnglish
1.68 MB
Certificate
UL Certificate - K6, KC6, CA6, CAF6, TAxxxDU, ExxxDU, AB25, AB80, AB200, DB25, DB80, DB200, UMC22 - Mini ContactorEnglish
0.03 MB
ABS Certificate - MSD11-FBP, MSR22-FBP, MFI21-FBP, UMC22-FBP, ASD11-FBP, ASP22-FBP, PDP21-FBP, PDP22-FBP, DNP21-FBP, MRP21-FBP, COP21-FBP - FieldBus devicesEnglish
0.01 MB
ATEX Certificate - UMC22-FBP - Universal Motor ControllersEnglish
0.46 MB
CCC Certificate - UMC22-FBP - Universal Motor ControllersEnglish
Chinese
0.40 MB
CSA Certificate - UMC22-FBP - Universal Motor ControllersEnglish
0.21 MB
GL Certificate - UMC22-FBP - Universal Motor ControllersEnglish
0.28 MB
LR Certificate - MSD11-FBP, MSR22-FBP, MFI21-FBP, UMC22-FBP, ASD11-FBP, ASP22-FBP, PDP21-FBP, PDP22-FBP, DNP21-FBP, MRP21-FBP, COP21-FBP - FieldBus devicesEnglish
0.08 MB
RMRS Certificate - UMC22-FBP - Universal Motor ControllersEnglish
Russian
0.40 MB
Data sheet
Universal Motorcontroller UMC22-FBP - High-grade Motor Protectionand ControlEnglish
5.17 MB
Declaration of conformity
CE Declaration of Conformity - UMC22-FBP - Motor ControllersEnglish
German
0.45 MB
English, GermanEnglish
German
0.41 MB
Status of EU directive RoHS - CEM11-FBP - Motor ControllersEnglish
0.04 MB
Drawing
CAD-Symbols for FBP devices and FieldBusPlugs, Issued: 07.2008English
10.90 MB
Environmental Product Declaration
Environmental Information - CEM11-FBP - Motor ControllersEnglish
0.05 MB
Environmental Information - UMC22-FBP - Motor ControllersEnglish
0.13 MB
RoHS Certificate - UMC22-FBP - Universal Motor ControllersEnglish
0.04 MB
Information
New/updated document FBP - Document List of the File Names English
0.04 MB
FBP FieldBusPlug - Contact and AddressesEnglish
0.07 MB
Operating instruction
UMC22-FBP Installation InstructionsEnglish
French
Italian
Spanish
Swedish
0.20 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp329 b81b91a1857871f4c125701a00334225