MNS iS - Evolution in LV Motor Control Center Technology

MNS iS is a platform which defines the next benchmark on Low Voltage Switchgear and Motor Control.

The distinct elements in MNS iS are:

Increased Personal Safety
Physically separated and independent operational handling of power and control parts

Standard Power Modules
Fully assembled, ready to use for the full range of motor starter and energy distribution ratings

Flexible Control Modules
Scalable for basic to complex motor starter types, protection functions and field input/ output signal requirements

Integrated Control Schematics
All starter level interlocking scheme between control and power module is built in. No hard-wiring or input/ outputs assignment required. The control schematic is reduced to assigning field I/O signal contacts only. Free usable I/Os for field connection provided.

Asset Monitoring
Asset monitoring sets the next standard for integrated maintenance procedure enabling higher switchgear availability through Proactive Maintenance.

User Interfaces
With inbuilt Web interface, the user can select any hardware device supporting web browser technology to interrogate the system.
Self supervision of module location, module type, power rating and automatic installation onto the communication network.
After Sales and Service

Documentation and downloads

Brochure
MNS iS System GuideEnglish
7.80 MB
Safety AspectsEnglish
2.51 MB
Leaflet
MNS iS FlyerEnglish
1.38 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp329 bd10e4dc20b40da5c125729e004b1866