Power Factor Controller RVC

Measuring system

Micro-processor system for balanced three-phase networks or single-phase networks
Operating voltage100V to 440V
Frequency range50 or 60 Hz
Current input1A or 5A (RMS)
Current input impedance< 0.1 Ohm (recommended CT class 1.0, 10 VA min)
Consumption8 VA max
Output contact ratingMax. continuous current: 1.5A
Max. peak current: 5A
Max. voltage: 440 Vac
Terminal A is rated for a continous current of 16A
Alarm contactNormally open contact
Max. continuous current: 5A
Rated/max. breaking voltage: 250Vac/440Vac
Starting current setting (C/k)0.01 to 3A
Automatic measurement of C/k
Number of outputsfrom 3 to 12 outputs
Power Factor settingFrom 0.7 inductive to 0.7 capacitive
Switching sequencesUser defined
Power outage releaseQuick automatic disconnection in less than 20ms (50Hz) in case of power outage or voltage drop
Power outage reset delay time40s
Operating temperature-10°C to 60°C
Storage temperature-30°C to 85°C
Dimensions (HxWxD) and weight144x144x80 - 0.4kg (unpacked)
Front plate protectionIP40

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 bec806dca9098599c1256ee600302833