SACE Tmax

T6N 1000 PR223DS In=1000 4p F F

 
 
 
 Loading Images..
General Information
Extended Product Type:
T6N 1000 PR223DS In=1000 4p F F
Product ID:
1SDA060546R1
EAN:
8015644630478
Catalog Description:
T6N 1000 PR223DS In=1000 4p F F
Long Description:
C.BREAKER TMAX T6N 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR223DS R 1000
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Circuit Breakers
  • »
  • Molded Case Circuit Breakers
  • »
  • Tmax T
 
Ordering
EAN:
8015644630478
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth:
103.5 mm
Product Net Weight:
12 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
280 mm
Package Level 1 Length:
369 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8015644630478
Additional Information
Electrical Durability:
4000 cycle
60 cycles per hour
Mechanical Durability:
20000 cycle
120 cycles per hour
Number of Poles:
4
Power Loss:
at Rated Operating Conditions per Pole 50 W
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
CB
Rated Current (In):
Main Circuit 1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA
(230 V AC) 70 kA
(380 V AC) 36 kA
(400 V AC) 36 kA
(415 V AC) 36 kA
(440 V AC) 30 kA
(500 V AC) 25 kA
(690 V AC) 15 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 7 kA
(230 V AC) 7 kA
(380 V AC) 36 kA
(400 V AC) 36 kA
(415 V AC) 36 kA
(440 V AC) 30 kA
(500 V AC) 25 kA
(690 V AC) 20 kA
(250 V DC) 2 Poles in Series 36 kA
(500 V DC) 2 Poles in Series 25 kA
(750 V DC) 3 Poles in Series 16 kA
Rated Uninterrupted Current (Iu):
1000 A
Release Type:
EL
Standards:
IEC 60947
Sub-type:
T6
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Terminal Connection Type:
Fixed Circuit-Breakers
Front
Test Voltage Max (Utest):
3500 V
Version:
F
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
GL Certificate:
Instructions and Manuals:
Data Sheet, Technical Information:
Classifications
ETIM 4:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
ETIM 5:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
ETIM 6:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
Object Classification Code:
Q
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 c4f50c83e7b37ff9c1257aa80042523c