Miniature Circuit Breakers

S201-C20

 
 
 
 Loading Images..
General Information
Extended Product Type:
S201-C20
Product ID:
2CDS251001R0204
EAN:
4016779464505
Catalog Description:
Miniature Circuit Breaker - S200 - 1P - C
Long Description:
System pro M compact S200 miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 6 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200 comply with IEC/EN 60898-1, IEC/EN 60947-2, UL1077 and CSA 22.2 No. 235, allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200 to save 50% space.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Modular DIN Rail Products
  • »
  • Miniature Circuit Breakers MCBs
 
 
  Accessories Show accessory images
Identifier Description Type Qty Unit Of Measure
2CCA880100R0001 CMS-100PS CMS-100PS 1 piece
2CCA880101R0001 CMS-101PS CMS-101PS 1 piece
2CCA880102R0001 CMS-102PS CMS-102PS 1 piece
2CDS200909R0001 S2C-A1 - Shunt Trip S2C-A1 1 piece
2CDS200909R0002 S2C-A2 - Shunt Trip S2C-A2 1 piece
2CDS200912R0001 S2C-H6R - Auxiliary Contact S2C-H6R 1 piece
2CDS200918R0001 S2C-NT - Hand Operated Neutral S2C-NT 1 piece
2CDS200922R0001 S2C-S/H6R - Signal / Auxiliary Contact S2C-S/H6R 1 piece
2CDS200936R0001 S2C-H11L - Auxiliary Contact S2C-H11L 1 piece
2CDS200936R0002 S2C-H20L - Auxiliary Contact S2C-H20L 1 piece
2CDS200936R0003 S2C-H02L - Auxiliary Contact S2C-H02L 1 piece
2CDS200946R0001 S2C-H6-11R - Auxiliary Contact S2C-H6-11R 1 piece
2CDS200946R0002 S2C-H6-20R - Auxiliary Contact S2C-H6-20R 1 piece
2CDS200946R0003 S2C-H6-02R - Auxiliary Contact S2C-H6-02R 1 piece
2CDS200970R0001 S2C-H01 - Auxiliary Contact S2C-H01 1 piece
2CDS200970R0002 S2C-H10 - Auxiliary Contact S2C-H10 1 piece
2CSS200911R0001 S2C-UA 12 DC - Undervoltage release S2C-UA 12 DC 1 piece
2CSS200911R0002 S2C-UA 24 AC - Undervoltage release S2C-UA 24 AC 1 piece
2CSS200911R0003 S2C-UA 48 AC - Undervoltage release S2C-UA 48 AC 1 piece
2CSS200911R0004 S2C-UA 110 AC - Undervoltage release S2C-UA 110 AC 1 piece
2CSS200911R0005 S2C-UA 230 AC - Undervoltage release S2C-UA 230 AC 1 piece
2CSS200911R0006 S2C-UA 400 AC - Undervoltage release S2C-UA 400 AC 1 piece
2CSS200911R0007 S2C-UA 24 DC - Undervoltage release S2C-UA 24 DC 1 piece
2CSS200911R0008 S2C-UA 48 DC - Undervoltage release S2C-UA 48 DC 1 piece
2CSS200911R0009 S2C-UA 110 DC - Undervoltage release S2C-UA 110 DC 1 piece
2CSS200911R0010 S2C-UA 230 DC - Undervoltage release S2C-UA 230 DC 1 piece
2CSS200998R0001 S2C-BP - Mechanical tripping device S2C-BP 1 piece
2CSS200999R0001 S2C-EST - Plug-in base S2C-EST 1 piece
2CSS201997R0013 S2C-CM1 - Motor operating device S2C-CM1 1 piece
2CSS203997R0013 S2C-CM2/3 - Motor operating device S2C-CM2/3 1 piece
2CSS204997R0013 S2C-CM4 - Motor operating device S2C-CM4 1 piece
GHS2001901R0003 S2C-DH - Mechanical Accessories S2C-DH 1 piece
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362010
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Dimensions
Product Net Width:
17.5 mm
Product Net Depth:
69 mm
Product Net Height:
88 mm
Product Net Weight:
0.125 kg
Technical
Standards:
IEC/EN 60898-1
IEC/EN 60947-2
UL 1077
Number of Poles:
1
Tripping Characteristic:
C
Rated Current (In):
20 A
Rated Operational Voltage:
acc. to IEC 60898-1 230 / 400 V AC
acc. to IEC 60947-2 230 V AC
Power Loss:
2.5 W
at Rated Operating Conditions per Pole 2.5 W
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 440 V
Operational Voltage:
Maximum (Incl. Tolerance) 253 V AC
Maximum (Incl. Tolerance) 72 V DC
Maximum 253 V AC
Maximum 72 V DC
Minimum 12 V AC
Minimum 12 V DC
Rated Frequency (f):
50 Hz
60 Hz
Rated Short-Circuit Capacity (Icn):
(230 / 400 V AC) 6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(133 V AC) 20 kA
(230 V AC) 10 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
(133 V AC) 15 kA
Energy Limiting Class:
3
Overvoltage Category:
III
Pollution Degree:
3
Rated Impulse Withstand Voltage (Uimp):
4 kV
(6.2 kV @ sea level)
(5.0 kV @ 2000 m)
Dielectric Test Voltage:
50 / 60 Hz, 1 min: 2 kV
Housing Material:
Insulation Group II, RAL 7035
Actuator Type:
Insulation group II, black, sealable
Contact Position Indication:
Red ON / Green OFF
Degree of Protection:
IP20
Remarks:
IP40 in enclosure with cover
Electrical Endurance:
20000 AC cycle
Mechanical Endurance:
20000 cycle
Terminal Type:
Screw Terminals
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal
Connecting Capacity:
Busbar 10 / 10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
Tightening Torque:
2.8 N·m
Recommended Screw Driver:
Pozidriv 2
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting Position:
Any
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C
Storage -40 ... +70 °C
Resistance to Shock acc. to IEC 60068-2-27:
25g / 2 shocks / 13 ms
Resistance to Vibrations acc. to IEC 60068-2-6:
5g, 20 cycles at 5 ... 150 ... 5 Hz with load 0.8 In
Environmental Conditions:
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
60 V DC
480Y/277 V AC
Connecting Capacity UL/CSA:
Busbar 18-8 AWG
Conductor 18-4 AWG
Tightening Torque UL/CSA:
25 in·lb
Interrupting Rating acc. to UL1077:
(133 V AC) 6 kA
(277 V AC) 6 kA
(480Y / 277 V AC) 6 kA
(60 V DC) 10 kA
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
RoHS Information:
Container Information
Package Level 1 Units:
10 piece
Package Level 1 Width:
92 mm
Package Level 1 Length:
183 mm
Package Level 1 Height:
80 mm
Package Level 1 Gross Weight:
1.295 kg
Package Level 1 EAN:
4016779606905
Package Level 2 Units:
120 piece
Package Level 2 Width:
275 mm
Package Level 2 Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
14.8 kg
Package Level 2 EAN:
4016779970754
Classifications
Object Classification Code:
F
E-nummer:
2100522
ETIM 4:
EC000042 - Miniature circuit breaker (MCB)
ETIM 5:
EC000042 - Miniature circuit breaker (MCB)
ETIM 6:
EC000042 - Miniature circuit breaker (MCB)
eClass:
7.0 27141901
UNSPSC:
39121614
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 c7eae2b74ebd24f2c125709d004e7617