NHPU Series ProgramaCube® - Power Timing Module

Product Overview

    High Load Currents up to 20 A Steady, 200 A Inrush
    Factory Programmed, All Functions & Time Ranges Available at Standard Lead      Times
    Choose 1 of 14 Standard Functions; Custom Functions are Available
    Microcontroller Circuitry, +/-0.1% Repeat Accuracy
    Accurate Switch Adjustment
    Universal AC Voltage; 24 to 240 V AC
    Delays from 100 ms to 1023 h or 3 Counter Functions
    Custom Time Delays are Available
    0.25 in. (6.35 mm) Male Quick Connect Terminals
    Surface Mount with One #10 (M5 x 0.8) Screw
    2 x 2 x 1.51 in. (50.8 x 50.8 x 38.4 mm)
    UL Recognized, CSA Certified, CE


    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    seitp329 ca4da43cd16e7dd0c125728a006e8524