Mobile version
Sitemap
Login
Home
About ABB
Products and services
News center
Careers
Investor center
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
FS100
Checking price and availability...
Condition
Product
...
Global alias
...
Price
...
Availability
0
Quantity
FS100 Series Flashers
Overview
FS100 Series Low Cost Flashers
Product Overview
Fixed Flash Rate at 75 F.P.M.
Custom Flash Rates 45 to 150 F.P.M.
1 or 2 Amps Steady, 10 Amps Inrush
Input Voltages of 24 or 120 VAC Available
Totally Solid State and Encapsulated
Small Size 1.5 x 0.94 Inches (38 x 23.9 mm)
UL File No. E57310, CSA File No. LR57415
FS100 Medium & High Power Flashers
Product Overview
Fixed Flash Rate at 90 F.P.M.
Custom Flash Rate 10 to 300 F.P.M.
3, 12, or 25 Amps SPST Output
Switches up to 250 Amps
Input Voltages of 24, 120, or 230VAC
Totally Solid State and Encapsulated
2 x 2 x 1.51 Inches (50.8 x 50.8 x 38.4 mm)
0.25 inch (6.35mm) Male Quick Connect Terminals
UL and CSA On Some Models
Downloads
Product Selector [CH07-Relays; Timers & Controls] (English - pdf - Catalogue)
Eng. (USA) Flashers (English - pdf - Catalogue)
2 PG (USA) Data Sheet for FS100 Series Flasher - Low Cost Solid State Flasher (English - pdf - Data sheet)
2 PG (USA) Data Sheet for FS100 Series Flasher - Medium/High Power Solid State Flasher (English - pdf - Data sheet)
Search
Products & Services only
Rate this page
positive
negative
Thank you for your feedback!
positive
negative
Your comments:
E-mail / contact information (optional):
Cancel
Share this page
Twitter
Facebook
LinkedIn
Weibo
Print
Email
Your e-mail address*
You must enter (one) valid e-mail address
Send to e-mail address*
You must enter (one) valid e-mail address
Please type one email address only
Your personal note*
You must enter a message
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
Česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Український
עברית
عربى
한국어
中国简体字
日本語
繁體中文
ABB contact for
United States of America
Find contacts for another country:
Select another country
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
seitp329 ca7342c9700eca19c12572d400567dea