Switch Mode Power Supplies CP-D, CP-E, CP-S and CP-C Range

The CP range offers newest technology in a compact construction

Characteristics of the CP-D range
  • Output voltages 12 V, 24 V DC
  • Adjustable output voltages (devices > 10 W)
  • Output currents 0.42A / 0.83A / 1.3A / 2.1A / 2.5A / 4.2A
  • Power range 10 W, 30 W, 60 W, 100 W
  • Wide range input 100-240V AC (90-264V AC, 120-370V DC)
  • High efficiency of up to 89 %
  • Low power dissipation and low heating
  • Free convection cooling (no forced cooling with ventilators)
  • Ambient temperature range during operation -25 ...+70 °C
  • Open-circuit, overload and short-circuit stable
  • Integrated input fuse
  • U/I characteristic (fold-forward behaviour at overload - no switch-off)
  • LEDs for status indication
  • Light-grey enclosure in RAL 7035

Characteristics of the CP-E range
  • Output voltage 5 V, 12 V, 24 V, 48 V DC
  • Adjustable output voltages
  • Output current 0.625A / 0.75A / 1.25A / 2.5A / 3A / 5A / 10A / 20A
  • Power range 18W, 30W, 60W, 120W, 240W, 480W
  • Wide range input or auto select input
  • High efficiency of up to 90 %
  • Low power dissipation and low heating
  • Free convection cooling (no forced cooling with ventilators)
  • Ambient temperature range during operation -25...+70 °C
  • Open-circuit, overload and short-circuit stable
  • Integrated input fuse
  • U/I characteristic curve on devices < 18 W (fold-forward behaviour at overload – no shutdown)
  • Redundancy units offering true redundancy
  • LED(s) for status indication
  • Signalling output/contact for output voltage OK
  • Transistor on 24 V devices > 18 W and < 120 W
  • Relay on 24 V devices ≥ 120 W

Characteristics of the CP-S and CP-C range
  • Output current 5 A, 10 A and 20 A
  • Integrated power reserve of up to 50 %
  • 5 A and 10 A devices with pluggable connecting terminals
  • Constant or adjustable output voltage (depending on type)
  • High efficiency of approx. 89 %
  • Low power dissipation and low heating
  • Open-circuit, overload and short-circuit stable
  • Integrated input fuse
  • LED for status indication
  • Redundancy unit CP-A RU offering true redundancy
  • Control module CP-A CM pluggable onto CP-A RU
  • CP-S range
  • 10 A and 20 A device with front-face selector switch to adjust rated input voltage range:
  • 110-120 V AC or 220-240 V AC
  • Output voltage fixed at 24 V DC
  • Parallel operation for redundancy

CP-C range
  • Wide range input 110-240V AC (85-264V AC, 100-350V DC)
  • Output voltage adjustable in a range of 22-28 V DC
  • Parallel operation for increased capacity and redundancy
  • Power factor correction (PFC) according to EN 61000-3-2
  • Function module CP-C MM pluggable onto the front side

Function modules for CP-C range
  • CP-C MM, messaging module with relay outputs for INPUT OK and OUTPUT OK as well as REMOTE ON/OFF function to switch on and off the power supply externally


Documentation and downloads

  • Please select category
Popular downloads
Catalogue
Product Selector [CH11-Power supplies; Entire chapter]

English - 0.83 MB - pdf

Brochure
Brochure - "Primary switch mode power supplies CP range"

English - 1.35 MB - pdf

CP-E, CP-C, CP-S Power Supplies

English - 0.47 MB - pdf

Catalogue
Product Selector [CH11-Power supplies; Entire chapter]

English - 0.83 MB - pdf

Product Selector [Entire catalog]

English - 70.94 MB - pdf

Technical catalogue 2009 - Chapter "Primary switch mode power supplies CP range"

English - 1.74 MB - pdf

Certificate
CB Certificate - Power Supplies CP-S 24/10.0 and CP-C 24/10.0

English - 0.16 MB - PDF

CB Certificate - Power Supplies CP-S 24/20.0 and CP-C 24/20.0

English - 0.16 MB - PDF

CB Certificate - Power Supplies CP-S 24/5.0 and CP-C 24/5.0

English - 0.15 MB - PDF

CCC Certificate - Power Supplies CP-S 24/10.0 and CP-C 24/10.0

English - 0.19 MB - PDF

CCC Certificate - Power Supplies CP-S 24/20.0 and CP-C 24/20.0

English - 0.18 MB - PDF

CCC Certificate - Power Supplies CP-S 24/5.0 and CP-C 24/5.0

English - 0.16 MB - PDF

cUL Certificates (UL 508 / CAN/CSA C22.2 No.14 / UL 1604 Class I, Div.2 / CAN/CSA C22.2 No. 213) - Power supplies CP-C and CP-S range

English - 0.17 MB - pdf

cUR (UL 60950) Certificate - Power Supplies CP-24/10.0 adj., CP-24/20.adj.

English - 0.02 MB - pdf

cUR Certificate (UL 60950 / CAN/CSA C22.2 No.60950) - Power supplies CP-C and CP-S range

English - 0.12 MB - pdf

Environmental Information - Power Supplies and accessories CP, CP-L, CP-C and CP-S range as well as accessories

English - 0.02 MB - pdf

Environmental Information - Power Supplies CP-A, CP-D, CP-E, CP-C and CP-S range as well as accessories CP-A, CP-RUD

English - 0.02 MB - pdf

GOST Certificate - Power Supplies CP-C, CP-D, CP-E, CP-S and CP-T range as well as accessories CP-A, CP-RUD

English - 2.80 MB - pdf

UkrSEPRO Certificate - Power Supplies CP-S and CP-C range, Redundancy unit CP-A RU

English - 0.30 MB - pdf

UL Certificates (UL 508 / UL 1604 Class I, Div.2) - Power supplies CP-C and CP-S range

English - 0.17 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp329 ccb0cadfd913dda3c1256da500315ef7