MNS 3.0

Rated Insulation voltage: 1000Vac
  • Rated operated voltage: 750Vac
  • Rated Current: 6300A
  • Rated short time withstand current: 100kA
  • Rated frequency: 50/60Hz
  • Arc fault containment: 100kA
  • Degree of protection: IP54
  • Segregation form: 4b

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for Switzerland

    seitp329 dc88f75a5b8d938ec1257d2b00428048