Thermistor Motor Protection Relays

CM-MSS

 
 
 
 Loading Images..
General Information
Extended Product Type:
CM-MSS
Product ID:
1SVR430710R0200
EAN:
4013614348907
Catalog Description:
CM-MSS Thermistor motor protection relay
Long Description:
CM-MSS Thermistor motor protection relay 2x1c/o, 24-240VAC/DC
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Electronic Relays and Controls
  • »
  • Thermistor Motor Protection Relays
 
Ordering
EAN:
4013614348907
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
78.0 mm
Product Net Depth:
100.0 mm
Product Net Weight:
0.138 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
81.0 mm
Package Level 1 Height:
106.0 mm
Package Level 1 Length:
26.0 mm
Package Level 1 Gross Weight:
0.164 kg
Technical
Function:
2 sensor circuits
Short-circuit detection
Auto, manual and remote reset
ATEX approved
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Output:
2 x 1 c/o (SPDT) contact
Terminal Type:
Screw Terminals
Environmental
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Certificates and Declarations (Document Number)
CB Certificate:
CCC Certificate:
cUL Certificate:
Declaration of Conformity - CE:
GL Certificate:
GOST Certificate:
RMRS Certificate:
RoHS Information:
UL Certificate:
Classifications
Object Classification Code:
B
E-nummer:
3860200
ETIM 4.0:
EC001446 - Temperature monitoring relay
ETIM 5.0:
EC001446 - Temperature monitoring relay
UNSPSC:
39120000
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 de54841266176ae1c12572fe0030974d