SACE Tmax XT

Please note! This product is not distributed for use in your selected country (United States of America).

XT1C 160 TMD 25-450 3p F F

 
 
 
 Loading Images..
General Information
Extended Product Type:
XT1C 160 TMD 25-450 3p F F
Product ID:
1SDA067391R1
EAN:
8015644012151
Catalog Description:
XT1C 160 TMD 25-450 3p F F
Long Description:
C.BREAKER TMAX XT1C 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 25-450 A
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Circuit Breakers
  • »
  • Molded Case Circuit Breakers
  • »
  • Tmax XT
 
Ordering
EAN:
8015644012151
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth:
70 mm
Product Net Weight:
1 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Length:
143 mm
Package Level 1 Gross Weight:
1.1 kg
Package Level 1 EAN:
8015644012151
Additional Information
Circuit Breaker Type to be Associated:
Power distribution
Electrical Durability:
120 cycles per hour
8000 cycle
Mechanical Durability:
Nr. Operations 240 cycles per hour
Nr. Operations 25000 cycle
Number of Poles:
3
Opening Time:
CB with SOR 15 ms
CB with UVR 15 ms
Power Loss:
Per Pole 2 W
Product Main Type:
SACE Tmax XT
Product Name:
Automatic Circuit Breaker
Product Type:
CB
Rated Current (In):
25 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC
500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220V AC) 40 kA
(220V AC) 40 kA
(380V AC) 25 kA
(415V AC) 25 kA
(440V AC) 12,5 kA
(500V AC) 9 kA
(690V AC) 4 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220V AC) 40 kA
(230V AC) 40 kA
(380V AC) 25 kA
(415V AC) 25 kA
(440V AC) 25 kA
(500V AC) 18 kA
(690V AC) 4 kA
(250V DC) 2 poles in series 25 kA
(500V DC) 3 poles in series 25 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Release Type:
TM
Standards:
IEC 60947-2
Sub-type:
XT1
Terminal Connection Type:
Fixed Circuit-Breakers
Version:
F
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Classifications
ETIM 4.0:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
ETIM 5.0:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
Object Classification Code:
Q
UNSPSC:
39120000
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 defa5e5e256819ccc1257aed0057d04e