The wide range of Modular DIN Rail Components - MDRCs was designed for better use of electricity and is installed on the load side of the main circuit breaker. All devices can be mounted on DIN rails and carry out the various functions. Easily suiting the requirements gives a competition edge of the MDRCs on the market.
- Command Devices: The functions are activated by manual intervention of the user by means of switches.
- Light Control Devices: All equipments are used for automatically reacting to variations of lightning parameters.
- Time Control Devices: All devices are carrying out tasks automatically in case of time variations.
- Load Management Devices: Management of energy consuption.
- Measiuring Devices: A wide range of complete measuring instruments including all accessories is available.
- Transformers, Bells and Socket Outlets: Additional equipemet for support functions in electrical installations
Appr. 45 different functions, covering components in low voltage electrical installations, for
- Protection
- Fuse holders
- Fuse switches
- Surge arresters
- RCD relay
- Manual motor starter
Command
- Switches,
- Switch-isolators (1…4 poles, up to 125 A),
- Push buttons, installation contactors,
- Priority switches,
- Latching relays,
- Time dalay realys,
- Multi-purpose realays,
- Etc
Control
- Timers,
- Staircase timers,
- Monitoring relays,
- Twilight switches,
- Etc.
Appr. 45 different functions, covering components in low voltage electrical installations, for
- Measuring
- Analogue/digital measuring instruments
- Meters, counters,
- Current tra electrical energy meters,
- Etc.
- Signal lamps,
- lluminated push-buttons
- Alarm indicator,
- Buzzers,
- Bells,
- Etc..
- Other functions
- Bell-transformers,
- Modular sockets,
- Emergency light,
- Modular housing,
- Etc.