Three Phase Monitors

CM-MPS.41

 
 
 
 Loading Images..
General Information
Extended Product Type:
CM-MPS.41
Product ID:
1SVR630884R3300
EAN:
4013614397561
Catalog Description:
CM-MPS.41 Three-phase monitoring relay
Long Description:
The CM-MPS.41 is a multifunctional relay from the CM three-phase monitors range. It operates with a rated control supply voltage / three-phase measuring voltage of 300-500 V AC 50/60 Hz and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. This relay monitors all phase parameters such as over/undervoltage, phase unbalance and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Electronic Relays and Controls
  • »
  • Three Phase Monitors
 
Ordering
EAN:
4013614397561
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
81.0 mm
Package Level 1 Height:
106.0 mm
Package Level 1 Length:
26.0 mm
Package Level 1 Gross Weight:
0.159 kg
Dimensions
Product Net Width:
22.5 mm
Product Net Depth:
100.0 mm
Product Net Height:
78.0 mm
Product Net Weight:
0.136 kg
Technical
Function:
Phase failure detection
Phase sequence monitoring
Over- and undervoltage monitoring
Phase unbalance detection
Standards:
IEC/EN 60255-6
EN 50178
Measuring Range:
3 x 300-500 V AC
Rated Control Supply Voltage (Us):
3 x 300-500 V AC
Output:
2 c/o (SPDT) contacts
Time Range:
200 ms start-up delay
0 s or 0.1-30 s tripping delay (ON or OFF)
Terminal Type:
Screw Terminals
Environmental
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Certificates and Declarations (Document Number)
CCC Certificate:
cUL Certificate:
Declaration of Conformity - CE:
GL Certificate:
GOST Certificate:
RMRS Certificate:
RoHS Information:
UL Certificate:
Classifications
Object Classification Code:
B
ETIM 4.0:
EC001441 - Phase monitoring relay
ETIM 5.0:
EC001441 - Phase monitoring relay
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 e885a758cbdb1262c12577ec002d194b