SACE New Emax

1SDA056267R1

 
 
 
 Loading Images..
General Information
Product ID:
1SDA056267R1
EAN:
8015644576073
Catalog Description:
E3S 2000 PR122/P-LI In=2000A 4p W MP
Long Description:
Automatic air circuit-breakers, SACE Emax New E3, Icu 415 V AC = 75kA, Size Iu = 2000A , Electronic trip unit with overload and instantaneous short-circuit protection, In = 2000A, 4 poles, Version = Withdrawable
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Circuit Breakers
  • »
  • Power Breakers
  • »
  • Emax
 
Ordering
EAN:
8015644576073
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
558 mm
Product Net Height:
461 mm
Product Net Depth:
396.5 mm
Product Net Weight:
81 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
515 mm
Package Level 1 Height:
600 mm
Package Level 1 Length:
785 mm
Package Level 1 Gross Weight:
96 kg
Package Level 1 EAN:
8015644576073
Additional Information
Product Main Type:
SACE Emax New
Product Name:
E3
Suitable For:
E3
Suitable for Product Class:
Air Circuit Breakers
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Classifications
Object Classification Code:
Q
UNSPSC:
39120000

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 ea3768fbd845ad66c1257a9b0039f9a8