Single-Phase Over- or Undercurrent Monitoring

CM-SRS single-phase over- or undercurrent monitors are used to monitor the proper operation of equipment and control systems.

Adjustable current threshold values (trip points) ensure the current remains within an acceptable range. Select either over- or undercurrent monitoring. If the current exceeds the upper limit or falls below the lower limit the output relay energizes / de-energizes. An adjustable tripping delay prevents nuisance tripping.

Product range overview
Over- or undercurrent monitoring with CM-SRS.1, CM-SRS.2 and CM-SRS.M

Characteristics of CM-SRS.1, CM-SRS.2 and CM-SRS.M current monitors

    • Multifunction and single-function devices
    • Devices with 1 or 2 c/o (SPDT) contacts rated 250 VAC at 4 A
    • Measuring ranges up to 15 A AC/DC*
    • Selectable open- (normally de-energized) or closed-circuit (normally energized) principle *
    • Adjustable ON- or OFF-delay (0; 0.1 - 30 s)*
    • Adjustable start-up delay (0; 0.1 - 30 s)*
    • Adjustable switching hysteresis 3 - 30 %
    • Wide- or single-supply voltage range
    • LEDs for status indication
    • Adjustment of threshold values (trip points), hysteresis and time delays via direct reading scales
    • Setting and operation via front-face operating controls
    • Configurable latching function*
    • RMS measuring principle (any wave form)
    • Frequency range of measured currents: DC and 15 Hz – 2000 Hz
    • Integrated and snap-fitted front-face marker
    • Sealable transparent cover (accessory)
    • Adapter for screw (surface) mounting (accessory)
    • External current transformers CM-CT for higher currents (accessory)
              * depending on device
Examples of application
    • Monitoring of motor current consumption
    • Monitoring of lighting installations and heating circuits
    • Monitoring of hoisting gear and transportation equipment overload
    • Monitoring of locking devices, electromechanical brake gear and lock rotor

Documentation and downloads

Brochure
Brochure - "Single-phase current and voltage monitoring relays CM range"

English - 1.49 MB - pdf

Catalogue
Express Timers & Controls

English - 4.82 MB - pdf

Express Timers & Controls

English - 1.16 MB - pdf

Product Selector [CH07-Relays; Timers & Controls]

English - 2.90 MB - pdf

Technical catalogue 2009 - Chapter "Measuring and monitoring relays CM and C5xx range"

English - 6.22 MB - pdf

Timers and Controls - ABB and SSAC product lines

English - 0.56 MB - pdf

Certificate
CB Certificate - Measuring and Monitoring Relays CM-N range

English - 0.23 MB - PDF

CB Certificate - Measuring and Monitoring Relays CM-S range

English - 0.23 MB - PDF

CCC Certificate - Measuring and Monitoring Relays CM-N range

English - 0.41 MB - pdf

CCC Certificate - Measuring and Monitoring Relays CM-S range

English - 0.41 MB - pdf

CCC Certificate - Single-phase current and voltage monitoring relays CM range and temperature monitoring relay CM-TCS

English - 0.50 MB - pdf

cUL 508 Certificate - Time Relays CT range, Measuring and Monitoring Relays CM and C51x range, Safety relays C57x, C67xx range

English - 0.05 MB - pdf

Environmental Information - Measuring and Monitoring Relays CM range, C51range, C558 range, Accessories and current transformers CM-CT

English - 0.02 MB - pdf

GL Certificate - Measuring and Monitoring Relays CM-range

English - 0.46 MB - pdf

GOST Certificate - Measuring and Monitoring Relays CM-range

English - 0.80 MB - pdf

RMRS Certificate - Measuring and Monitoring Relays CM range

English - 0.22 MB - pdf

UL 508 Certificate - Time Relays CT range, Measuring and Monitoring Relays CM and C51x range, Safety relays C57x, C67xx range

English - 0.05 MB - pdf

Data sheet
Data sheet - CM-SRS.1 Current monitoring relays, single-phase AC/DC

English - 0.39 MB - pdf

Data sheet - CM-SRS.2 Current monitoring relays, single-phase AC/DC

English - 0.40 MB - pdf

Data sheet - CM-SRS.M Multifunctional current monitoring relays, single-phase AC/DC

English - 0.50 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp329 f9cbe7a67cfc5658c12572f0004ea988