SACE Tmax

T4S 250 TMD 50-500 3p F F

 
 
 
 Loading Images..
General Information
Extended Product Type:
T4S 250 TMD 50-500 3p F F
Product ID:
1SDA054191R1
EAN:
8015644552916
Catalog Description:
T4S 250 TMD 50-500 3p F F
Long Description:
C.BREAKER TMAX T4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 50-500 A
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Circuit Breakers
  • »
  • Molded Case Circuit Breakers
  • »
  • Tmax T
 
Ordering
EAN:
8015644552916
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
205 mm
Product Net Depth:
103.5 mm
Product Net Weight:
2.35 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Length:
285 mm
Package Level 1 Gross Weight:
2.5 kg
Package Level 1 EAN:
8015644552916
Environmental
RoHS Status:
Planned to follow EU Directive 2002/95/EC August 18, 2005 and amendment after 2006-07-01
Additional Information
Electrical Durability:
8000 cycle
120 cycles per hour
IIT Publishing Status:
Level 0 - Information enabled
Mechanical Durability:
20000 cycle
240 cycles per hour
Number of Poles:
3
Power Loss:
Per Pole 3,9 W
Product Main Type:
SACE Tmax T
Product Name:
Automatic Circuit Breaker
Product Type:
CB
Rated Current (In):
250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220V AC) 85 kA
(230V AC) 85 kA
(380V AC) 50 kA
(400V AC) 50 kA
(415V AC) 50 kA
(440V AC) 40 kA
(500V AC) 30 kA
(690V AC) 25 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220V AC) 8.5 kA
(230V AC) 8.5 kA
(380V AC) 50 kA
(400V AC) 50 kA
(415V AC) 50 kA
(440V AC) 40 kA
(500V AC) 36 kA
(690V AC) 25 kA
(250V DC) 2 poles in series 50 kA
(500V DC) 2 poles in series 36 kA
(750V DC) 3 poles in series 25 kA
Rated Uninterrupted Current (Iu):
250 A
Release Type:
TM
Standards:
IEC 60947
Sub-type:
T4
Suitable For:
T4
Suitable for Product Class:
Moulded Case Circuit Breakers
Terminal Connection Type:
Fixed Circuit-Breakers
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Test Voltage Max (Utest):
3500 V
Version:
Fixed
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
RoHS Information:
Classifications
ETIM 4.0:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
ETIM 5.0:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
Object Classification Code:
Q
UNSPSC:
39121100
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 fdebaa30cd0a76a3c1257aed0057c932