pH / Redox (ORP) Sensor AP200

pH / Redox (ORP) Sensor AP200

The pH / Redox (ORP) Sensor AP200 is designed to provide high reliability and withstand the toughest environments for process monitoring and control. The rugged assembly is built to bear the rigours of weather and process. Parts in contact with the process comprise chemically-resistant PPS Ryton™ and stainless steel, or PPS Ryton™ and Hastelloy C. Flow-through holders are available in polypropylene, while the PPS Ryton™ insertion adapter enables installation in alternative material pipelines. Insertion and Flow-through systems tolerate temperatures up to 130 °C (266 °F) and pressures up to 6 bar (90 psi). The inner electrode connections are ingress-protected to IP 67 / NEMA 6P (exceeds NEMA 4X).
  • Safe operation and high process resistance
  • Empowers just-in-time maintenance by enabling diagnostics
  • Reduced maintenance costs with jet-wash capability
  • Reduced running costs through solid electrolyte
  • High assurance of operation and calibration
  • Increased user-flexibility with VP sensor connector
  • Suitable for a wide range of applications

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 019f375fbc927ee1c1256d2700465b40