EBN861

During continuous positioning the power electronic unit varies the motor torque steplessly until the actuator force and the restoring process forces are balanced. High response sensitivity and positioning accuracy ensure an excellent control quality and a long actuator life expectancy life expectancy.
  • Conventional signal inerface (0/4 ... 20 mA / 24 V)
  • Digital communication via RS 232, HART and Profibus DP
  • Additional functions such as process controller, maintenance, computer, programmable characteristics
  • Housing with high protection class IP 66
  • Torque, speed variation Continuous positioning

Documentation and downloads

Agreement
General Terms - Software License Agreement

English - 0.23 MB - pdf

Application description
Consideration of the Lifecycle Cost of Contrac Electrical Actuators

English - 0.25 MB - pdf

Optimal Control of Boiler Startup Valves using Contrac Electrical Actuators

English - 0.29 MB - pdf

Precise Continuous Control of Spraywater Control Valves on Steam Boiler with Superheater using Contrac Electrical Actuators

English - 0.15 MB - pdf

Brochure
Continuous electrical actuators - Contrac

English - 0.30 MB - pdf

Continuous electrical actuators (Contrac) - Explosion-proof part turn and linear actuators

English - 0.20 MB - pdf

Certificate
DTM400 Certificate ABB Instrumentation EN

English - 0.16 MB - pdf

Data sheet
Contrac Power Electronics, Customer Specific Settings

English - 0.08 MB - pdf

EBN861 - Power Electronic Unit (Contrac)

English - 0.62 MB - pdf

Power Electronics and Accessories for Upgrading older Actuators to Contrac

English - 0.44 MB - pdf

Declaration of conformity
Contrac - EC Declaration of Conformity - EMC directive 2004/108/EC and Low Voltage directive 2006/95/EC

English - 0.13 MB - pdf

Contrac-Ex - EC Declaration of Conformity - EMC Directive 2004/108/EC, Low Voltage Directive 2006/95/EC and ATEX Directive 94/9/EEC

English - 0.13 MB - pdf

Manual
Contrac Actuators - HART-/ PROFIBUS Communication - Configuration-, Parameterization Instruction

English - 1.30 MB - pdf

DTM for Contrac Actuators - HART Communication - Manual

English - 0.42 MB - pdf

EAN823, EBN853, EBN861- Electronic Unit for Field Mounting - Operating Instruction

English - 1.28 MB - pdf

EBN853, EBN861 - Electronic Units for Field Installation for the control of Actuators in explosion-proof design - Operating Instruction

English - 1.42 MB - pdf

Software
DTM Contrac (LME, RSD(E), PME, RHD(E), EAx, EBx) -DP

English - 38.64 MB - zip

DTM400 Bundle - Device Driver

English - 163.25 MB - zip

EDD Contrac (LME, RSD(E), PME, RHD(E), EAx, EBx) -HART

English - 0.02 MB - zip

GSD Contrac (LME, RSD(E), PME, RHD(E), EAx, EBx) -DP

English - 0.36 MB - zip

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 03ed5cc9a6744c9dc1256df800397f22