United States of America / English (change preferences)

Magmaster Loflo

Electromagnetic Flowmeter

Magmaster Loflo is an extension of the world-renowned Magmaster range of flow meters, it utilises the same proven electronic transmitter but with a new sensor design. The sensors unique internal contour reduces sensitivity to flow profile disturbances resulting in outstanding performance in less than ideal installation conditions. At the same time the fluid velocity is increased through the sensor giving extended low flow performance. IP68 rating and two year warranty permits the sensor to be buried eliminating the need for meter pits or chambers and so reduces installation costs.
  • Size range DN15 to DN600 (1/2” to 24”)
  • Bi directional flow measurement.
  • Wide flow range with ±0.25% accuracy
  • UKWFBS listed
  • Calmaster compatible

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Bulletin
PowerTools Flow Training Program, 2004English
0.69 MB
Data sheet
Electromagnetic Flowmeter MagMaster LofloEnglish
0.68 MB
Manual
Electromagnetic Flowmeter MagMaster - PROFIBUS® Datalink Description SupplementEnglish
0.50 MB
Electromagnetic Flowmeters - InformationEnglish
0.07 MB
Electromagnetic Flowmeters MagMasterTM - BOOK 1 Hazardous Area Approved FlowmetersEnglish
1.30 MB
Electromagnetic Flowmeters MagMasterTM - BOOK 3 Electrical InstallationEnglish
0.31 MB
Electromagnetic Flowmeters MagMasterTM - BOOK 4 OperationEnglish
0.36 MB
Electromagnetic Flowmeters MagMasterTM - BOOK 5 Fault FindingEnglish
0.08 MB
Electromagnetic Flowmeters MagMasterTM - BOOK 7 Keypad VersionEnglish
0.13 MB
Electromagnetic Flowmeters MagMasterTM - Standard Instruction ManualEnglish
0.45 MB
Electromagnetic Flowmeters MagMasterTM AquaMag - BOOK 2 Mechanical InstallationEnglish
0.14 MB
Electromagnetic Flowmeters MagMasterTM AquaProbeTM AquaMag - BOOK 6 Accessories and SparesEnglish
0.07 MB
MagMaster Electromagnetic Flowmeters - Quick Reference Programming GuideEnglish
0.23 MB
MagMaster Sensor Terminal Box Connections (Remote Versions Only)English
0.05 MB
MagMasterTM Electromagnetic Flowmeters - Supplementary Instructions to Book 3, Electrical InstallationEnglish
0.10 MB
MagMasterTM Electromagnetic Flowmeters Keypad Version - Quick Reference GuideEnglish
0.13 MB
Software
GSD MMAS, APROBE-DPEnglish
0.00 MB
ToolkitEnglish
5.31 MB
Technical description
Version Matrix MMAS, APROBEEnglish
0.01 MB