Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
This page is available in:
Select language
Deutsch
English
Français
Italiano
Suomi
United States of America / English
(change preferences)
Product Guide
>
Instrumentation and Analytical USA
>
Pressure Measurement Products
>
Gauge Pressure Transmitters
>
264HF
264HF
General
Service & Support
Fieldbus & HART Files
Contacts
Model 264HF is a high overload gauge (fast) pressure transmitter with a maximum working pressure of up to 14MPa, 2030psi. It comprises a reliable sensing system coupled with the very latest in digital technology, providing a large turn down ratio up to 100:1. The usesr has a comprehensive choice of sensors and can therefore optimize in-use total performance nad stability. Configuration is flexible, provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration platform.
Base accuracy : ±0.075%
Span limits 0.65 to 160kPa; 2.6 to 642inH2O
5–year stability
Multiple protocol availability – provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
Full compliance with PED Category IV – suitable for safety accessory application
Search
Search
Products & Services only
Search
Rate this page
Select rating:
1
3
5
Poor
Excellent
Your comments:
E-mail / contact information (optional):
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Documentation and downloads
Show options for filtering result
Hide options for filtering result
Document kind
Language
- All document kinds -
Certificate (2)
Data sheet (1)
Manual (2)
Parts list (2)
Software (5)
Technical description (3)
Test report (1)
- English -
- All languages -
English (16)
Keyword(s)
Certificate
Doc No:
19306/A1 BV
Title:
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocol
Revision:
A
File type:
pdf
Summary:
No Summary available
Cover page:
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocol
English
0.11 MB
Doc No:
3KDE631110D0201
Title:
DTM400 Certificate ABB Instrumentation EN
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
DTM400 Certificate ABB Instrumentation EN
English
0.16 MB
Data sheet
Doc No:
SS/264HF/NF
Title:
264HF/264NF Gauge/Absolute Fast Pressure Transmitters - Data Sheet
Revision:
F
File type:
pdf
Summary:
No Summary available
Cover page:
264HF/264NF Gauge/Absolute Fast Pressure Transmitters - Data Sheet
English
0.34 MB
Manual
Doc No:
IM/262_4H
Title:
26X H/N/G/A HART Pressure Transmitters - Operating Instruction
Revision:
I
File type:
pdf
Summary:
No Summary available
Cover page:
26X H/N/G/A HART Pressure Transmitters - Operating Instruction
English
0.77 MB
Doc No:
PED26XHNGA
Title:
Safety Addendum (PED) for 262_264 H/N/G/A Pressure Transmitter to Operating Instruction
Revision:
G
File type:
pdf
Summary:
No Summary available
Cover page:
Safety Addendum (PED) for 262_264 H/N/G/A Pressure Transmitter to Operating Instruction
English
0.72 MB
Parts list
Doc No:
SL/26X_H
Title:
26XHS/NS, 26XHC/NC, 264HR/NR/GR,264HG/NG, 264HP/NP, 264HF/NF, 26XGS/ASPressure Transmitters - Spares List
Revision:
F
File type:
pdf
Summary:
No Summary available
Cover page:
26XHS/NS, 26XHC/NC, 264HR/NR/GR,264HG/NG, 264HP/NP, 264HF/NF, 26XGS/ASPressure Transmitters - Spares List
English
0.15 MB
Doc No:
SL_26X_H
Title:
Parti di ricambio per trasmettitori elettronici modd. 26XHS/NS, 26XHC/NC, 264HR/NR/GR,264HG/NG, 264HP/NP, 264HF/NF, 26XGS/AS
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
Parti di ricambio per trasmettitori elettronici modd. 26XHS/NS, 26XHC/NC, 264HR/NR/GR,264HG/NG, 264HP/NP, 264HF/NF, 26XGS/AS
English
Italian
0.09 MB
Software
Doc No:
3KIT156000S0002
Title:
DTM 2600T(264xx)-HART
Revision:
-
File type:
zip
Summary:
No Summary available
DTM 2600T(264xx)-HART
English
27.45 MB
Doc No:
3KXP000264S0005
Title:
DTM 2600T(264xx)-PB
Revision:
-
File type:
zip
Summary:
No Summary available
DTM 2600T(264xx)-PB
English
31.00 MB
Doc No:
3KIT156000S0003
Title:
EDD 2600T(264xx)-HART
Revision:
-
File type:
zip
Summary:
No Summary available
EDD 2600T(264xx)-HART
English
0.15 MB
Doc No:
3KIT156000S0007
Title:
EDD/CF 2600T(264xx)-H1
Revision:
-
File type:
zip
Summary:
No Summary available
EDD/CF 2600T(264xx)-H1
English
0.34 MB
Doc No:
3KIT156000S0004
Title:
GSD 2600T(264xx)-PA
Revision:
-
File type:
zip
Summary:
No Summary available
GSD 2600T(264xx)-PA
English
0.02 MB
Technical description
Doc No:
3KIT156001R3901
Title:
Supplement Info Driver 2600T(264xx)-HART
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
Supplement Info Driver 2600T(264xx)-HART
English
0.26 MB
Doc No:
3KIT156004R3901
Title:
Supplement Info Driver 2600T(264xx)-PB
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
Supplement Info Driver 2600T(264xx)-PB
English
0.26 MB
Doc No:
3KIT156000R3001
Title:
Version Matrix 2600T(264xx)
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
Version Matrix 2600T(264xx)
English
0.13 MB
Test report
Doc No:
AL63031T
Title:
2600T PRESSURE TRANSMITTERS MODELS 262/264 - Technical Report on testing Reliability
Revision:
A
File type:
PDF
Summary:
No Summary available
Cover page:
2600T PRESSURE TRANSMITTERS MODELS 262/264 - Technical Report on testing Reliability
English
0.55 MB
Loading...