4670

Turbidity Systems

The 4670 comprises a wall-mount instrument together with one of a number of sensors designed to provide a complete solution for all drinking water processing, process water and sewage treatment processes. Ranges are configurable between 0 to 1 NTU and up to 250 NTU and 2,000 FTU. Flow-through and immersion sensors come supplied complete with an auto-cleaning function. simple maintenance and operator safety is ensured using the ABB dry standard calibration method and eliminates the use of toxic formazine.
  • Ultra-low back-scatter enables true zero settings and ensures accurate and reliable results below 0.1 NTU
  • Dry secondary calibration standards eliminate the use of toxic formazine solutions
  • Configurable Auto-Cleaning optimizes performance and reduces maintenance
  • On-line diagnostic of auto-cleaning function provides assurance of performance
  • Flow-through and immersion sensors with auto-cleaning facility
  • IP66/NEMA4X ingress protection
  • High visibility, multi-language display
  • Conforms to ISO7027

Documentation and downloads

Data sheet
Turbidity Systems 4670 SeriesEnglish
0.56 MB
Manual
4670 Installing Emitter and Receiver ModulesEnglish
0.01 MB
ABB Water Analyzers 4670, 8037, 8230 Series, 8240 Series, 9438 & 9439English
1.19 MB
High Level Turbidity Flow Monitoring System (2300DF Sensor)English
0.09 MB
Turbidity Systems 4670 SeriesEnglish
0.74 MB
Picture
4670 Turbidity Analyzers used in the UK by Thames Water - variation 1English
1.16 MB
4670 Turbidity Analyzers used in the UK by Thames Water - variation 2English
1.48 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 0a8791e83c1f910ec1256d08004c073e