264PS

Model 264PS is a gauge pressure transmitter with a maximum working pressure of up to 21MPa, 3045psi. It is a reliable sensing system coupled with the very latest digital technologies, providing a large turn down ratio up to 100:1. The user has a comprehensive choice of sensors, thus optimizing in-use total performance and stability. Configuration is flexible, provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration platform.
  • Base accuracy : ±0.075%
  • Span limits 0.05 to 16000kPa; 0.2inH2O to 2320psi
  • 5–year stability
  • Multiple protocol availability – provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
  • Full compliance with PED Category IV – suitable for safety accessory application

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 0ad393ce7664f333c1256d320050d519