264DH

Model 264DH is a differential flange mounted pressure transmitter with a maximum working pressure of up to 5MPa, 725psi. It comprises a reliable sensing system coupled with the very latest digital technologies, providing large turn down ratio up to 100:1. The user has a comprehensive choice of sensors, which optimize in-use total performance and stability. Configuration facilities are flexible, provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration platform.
  • Base accuracy : ±0.075%
  • Span limits – 0.27 to 2400kPa; 1.08inH2O to 348 psi
  • 5–year stability
  • Multiple protocol availability – provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
  • PED compliance to sound engineering practice (SEP)

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 0c413f6e801b3f03c1256d33002c32e0