265AR

Model 265AR is a standard overload absolute pressure transmitter with remote seal designed for a maximum working pressure up to 6MPa, 900psi. The reliable sensing system is using the very latest digital technologies for easy operating and maintenance. The user has a comprehensive choice of sensors and therefore is able to optimize in-use total performance and stability depending on application. The transmitter is configurable via local keys combined with LCD indicator or via hand held terminal or PC configuration platform.
  • Base accuracy : ±0.04%
  • Span limits: 6 to 3000kPa; 4.5mmHg to 435psia
  • 5–year stability
  • Multiple protocol availability – provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
  • Full compliance with PED Category III

Documentation and downloads

Certificate
265xx - PROFIBUS Certificate Z00879

English - 0.44 MB - pdf

265xx, 267xx, 269xx - Approval Report FM 3011340, Fieldbus

English - 0.41 MB - pdf

265xx, 267xx, 269xx - Certificate of Compliance CSA1135292

English - 0.23 MB - pdf

265xx, 267xx, 269xx - Certificate of Compliance FM 3010100, HART

English - 1.31 MB - pdf

265xx, 267xx, 269xx - Certificate of Conformity ANZEx Scheme 06.3055X Ex ia, Ex n

English - 0.04 MB - pdf

265xx, 267xx, 269xx - Certificate of Conformity ANZEx Scheme 06.3056 Ex d, Ex tD

English - 0.05 MB - pdf

265xx, 267xx, 269xx - Certificate SZS NS00NS032974, HART EExi

English - 0.41 MB - pdf

265xx, 267xx, 269xx - Certificate SZS NS00NS032975, PROFIBUS EExi

English - 0.40 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0063 Fieldbus Exi

English - 0.42 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0064 HART EExi

English - 0.74 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0227 X, HART, EEx ia, EEx d, EEx nL

English - 0.54 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 1018 EExd

English - 0.20 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 3059 EExn, zone 2

English - 0.23 MB - pdf

265xx, 267xx, 269xx - exida FMEDA and Prior-use Assessment Report No. ABB 03/09-13 R0001

English - 0.14 MB - pdf

265xx, 267xx, 269xx - FM 3005278 Certificate of Compliance

English - 0.04 MB - pdf

DTM400 Certificate ABB Instrumentation EN

English - 0.16 MB - pdf

FF Device Registration 2600T Series 265 - Certificate

English - 1.66 MB - pdf

Data sheet
265GR, 265AR - Transmitter for Gauge Pressure/ Absolute Pressure with remote seals, 0,04%

English - 0.45 MB - pdf

Four-Wire-Add-On Unit for Pressure Transmitters - Series 265xx//267xx/269xx

English - 0.21 MB - pdf

Declaration of conformity
265, 267, 269 - EC-Declaration of Conformity

English - 0.42 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 0cda573e50a52347c1256e470042f92c