261GS

The compact transmitter class for gauge pressure within the 2600T series. The reliable sensing system with the very latest digital technologies, provides a large turndown ratio of up to 20:1. The compact, robust transmitter housing is made of 316 stainless steel as a standard. Due to its high corrosion resistance it can be used in a wide variety of process and ambient conditions without any problems. The user friendly display allows simple and intuitive local transmitter operation. Full device support, including diagnostic/maintenance information is guaranteed via the Device Type Manager software used in either a stand alone or system engineering tool.

The tranmsitter provides local zero and span adjustments even without display.

  • Base accuracy: ±0.1 %
  • Span limits: 0.3 to 60000kPa; 1.2inH2O to 8700psi
  • 4 to 20 mA output with HART communication as standard
  • Conforms to SIL2 acc. to IEC 61508 / IEC 61511
  • Full compliance with PED Category III

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 18f97a64622bc7a7c1256f71004d91a6