The new generation of HART Temperature Transmitters

The TTF350 is the high-end model in the TTx300 HART family of temperature transmitters. It features dual compartment housing technology, with ABB’s global heavy duty design, 3 cable entries for improved functions and a large LCD display with configuration options.

Process optimization via sensor drift detection and increased system uptime based on sensor backup / redundancy enabling reduced costs are only a few examples of new system functions.
  • Universal sensor input (RTD, thermocouple, Ohm, mV)
  • Various sensor error-calibration possibilities (one point, two point, Callendar-van-Dusen)
  • Sensor drift detection
  • Sensor Backup / autom. sensor redundancy switching (2x Pt100 3-wire connection)
  • Freestyle characteristics (32 reference points)
  • Output signal (temperature linear), 4…20 mA, HART signal
  • Accuracy 0.1%, long-term stability 0.05% per year
  • Dual compartment field-mount housing IP 66 / IP 67, NEMA 4X field-mount housing
  • Large transmitter-controlled LCD display with TTF350 configuration options



Documentation and downloads

Certificate
HMI-Ex Type B. - EC-Type-Examination Certificate, ZELM 07 ATEX 0331U

English - 0.14 MB - pdf

TSP, TTF300, TTF350 - EC-Type Examination Certificate BVS 06 ATEX E 029, Dust explosion protection

English - 0.30 MB - pdf

TTF350 - Certificate of Compliance CSA 1879968

English - 0.29 MB - pdf

TTF350 - Certificate of Compliance FM 3027610

English - 0.22 MB - pdf

TTF350 - EC Type Examination Certificate PTB 08 ATEX 1041, Ex d

English - 0.15 MB - pdf

TTH300, TTF300, TTF350 - TUEV Certification, SIL2 capability, Certificate-Register-No SAS0014/07

English - 0.28 MB - pdf

TTH300, TTH200, TTF300, TTF350, TTR200 - EC-Type Examination Certificate ATEX 2017X, Ex ia, Ex ib, Ex iaD

English - 0.49 MB - pdf

TTH300, TTH200, TTF300, TTF350, TTR200 - IECEx Certificate of Conformity IECExPTB 09.0014X, Ex ia, Ex ib, Ex iaD

English - 0.29 MB - pdf

Commissioning instruction
TTF350 - Field mounted Temperature Transmitter - Commissioning Instruction

English - 0.61 MB - pdf

TTF350 - Field mounted Temperature Transmitter - Commissioning Instruction

English - 3.00 MB - pdf

Data sheet
TTF350 - Field Mounted Temperature Transmitter, HART, Dual-compartment Housing Technology, Pt 100 (RTD), Thermocouples

English - 0.73 MB - pdf

Declaration of conformity
TTF350 - EC Declaration of Conformity

English - 0.07 MB - pdf

TTF350 - Manufacturers Declaration ABB No. 22-2007 for use in Zone 2 and Zone 22

English - 0.05 MB - pdf

TTH300, TTF300, TTF350 - SIL-Declaration of Conformity, Functional safety acc. to IEC61508

English - 0.49 MB - pdf

Manual
Capri ADE 1F - Cable Glands - Safety specifications

English - 0.58 MB - pdf

TTH300, TTF300, TTF350 - SIL-Safety Instructins

English - 1.98 MB - pdf

Operating instruction
TTF350 - Field mounted Temperature Transmitter - Operating Instruction

English - 0.98 MB - pdf

Software
DTM TTX300-HART

English - 35.13 MB - zip

EDD TTX300-HART

English - 0.09 MB - zip

Technical description
Supplement Info Driver TTx300-HART

English - 0.14 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 1db7761629a376a0c12573630029664d