AC221

Insertion, 2-electrode Conductivity Cells

The AC221 is designed for insertion in pipelines, vessels and process sample lines in power plants, ion-exchangers, reverse osmosis and chip cleaning applications. The cells are constructed with stainless steel electrodes and are resistant to polarization; requiring virtually no maintenance. A choice of cable connection methods is available, including a detachable connector that eliminates incorrect connections. Critical temperature measurement is included with a world-beating response of less than 30 seconds; enabling rapid compensation and remote output.
  • Stainless steel electrodes enabling measurements down to 0.055µS/cm ultra-pure water
  • ¾ inch BSP or NPT process connection
  • Choice of 0.01 or 0.10 cell constants
  • Integral pt100 temperature sensor
  • Maximum temperature 200°C (392°F)*
  • Maximum pressure 20 bar (290 psi)
  • Rapid temperature measurement T90 <30s
  • Problem-Free, integral, terminal-head or detachable cable connection
  • Ingress Protection IP68

    * When used with ABB high temperature cable

Documentation and downloads

Data sheet
Industrial 2-Electrode Conductivity Cells with Rapid Temperature Response AC200 SeriesEnglish
0.21 MB
Manual
AC200 Series Conductivity Cells - Installation GuideEnglish
0.43 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 20d7e16879d14d31c12570c900476856