EAS822

Micro processor controlled power electronics with integrated frequency converter

During continuous positioning the power electronic unit varies the motor torque steplessly until the actuator force and the restoring process forces are balanced. High response sensitivity and positioning accuracy ensure an excellent control quality and a long actuator life expectancy.
  • Conventional signal interface (0/4 ... 20 mA / 24 V)
  • Digital communication via RS 232 and HART
  • Additional functions such as process controller, maintenance computer, programmable characteristics
  • Rack installation; protection class IP 20
  • Torque, speed variation and continuous positioning

Documentation and downloads

Agreement
General Terms - Software License Agreement

English - 0.23 MB - pdf

Application description
Consideration of the Lifecycle Cost of Contrac Electrical Actuators

English - 0.25 MB - pdf

Optimal Control of Boiler Startup Valves using Contrac Electrical Actuators

English - 0.29 MB - pdf

Precise Continuous Control of Spraywater Control Valves on Steam Boiler with Superheater using Contrac Electrical Actuators

English - 0.15 MB - pdf

Brochure
Continuous electrical actuators - Contrac

English - 0.30 MB - pdf

Continuous electrical actuators (Contrac) - Explosion-proof part turn and linear actuators

English - 0.20 MB - pdf

Certificate
DTM400 Certificate ABB Instrumentation EN

English - 0.16 MB - pdf

Data sheet
Contrac Power Electronics, Customer Specific Settings

English - 0.08 MB - pdf

EAS822 - Power Electronics (Contrac)

English - 0.42 MB - pdf

Declaration of conformity
Contrac - EC Declaration of Conformity - EMC directive 2004/108/EC and Low Voltage directive 2006/95/EC

English - 0.13 MB - pdf

Manual
Contrac Actuators - HART-/ PROFIBUS Communication - Configuration-, Parameterization Instruction

English - 1.30 MB - pdf

DTM for Contrac Actuators - HART Communication - Manual

English - 0.42 MB - pdf

EAS822, EBS852, EBS862 - Electronic Unit for Rack Mounting - Operating Instruction

English - 1.21 MB - pdf

Software
DTM400 Bundle - Device Driver

English - 163.25 MB - zip

EDD Contrac (LME, RSD(E), PME, RHD(E), EAx, EBx) -HART

English - 0.02 MB - zip

Technical description
Intelligent Actuators for Process Automation - System Description

English - 1.58 MB - pdf

Supplement Info Driver Contrac-HART

English - 0.10 MB - pdf

Version Matrix Contrac(LME_RSD(E)_PME_RHD(E)_EAx_EBx)

English - 0.13 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 219bdef6f542e11ac1256df8003952c7